Product details

Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 54 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.66 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.4 Clamping voltage (V) 8.8 Dynamic resistance (typ) 0.25 Interface type Ethernet, GPIO, General purpose, HDMI 1.4, USB 2.0 Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 54 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.66 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.4 Clamping voltage (V) 8.8 Dynamic resistance (typ) 0.25 Interface type Ethernet, GPIO, General purpose, HDMI 1.4, USB 2.0 Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 level 4 ESD protection
    • 30 kV contact discharge
    • 30 kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 5.4 A (8/20 µs)
  • IO capacitance:
    • 0.66 pF (typical)
  • DC breakdown voltage: ±6.2 V (typical)
  • Ultra low leakage current: 100 nA (maximum)
  • Low ESD clamping voltage: 10.2 V at 16 A TLP
  • Low insertion loss: 5 GHz (–3 dB bandwidth, DPL)
  • Supports high speed interfaces up to 3.4 Gbps
  • Industrial temperature range: –40°C to +125°C
  • Space-saving industry standard 0201 footprint (0.6 mm × 0.3 mm × 0.3 mm)
  • IEC 61000-4-2 level 4 ESD protection
    • 30 kV contact discharge
    • 30 kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 5.4 A (8/20 µs)
  • IO capacitance:
    • 0.66 pF (typical)
  • DC breakdown voltage: ±6.2 V (typical)
  • Ultra low leakage current: 100 nA (maximum)
  • Low ESD clamping voltage: 10.2 V at 16 A TLP
  • Low insertion loss: 5 GHz (–3 dB bandwidth, DPL)
  • Supports high speed interfaces up to 3.4 Gbps
  • Industrial temperature range: –40°C to +125°C
  • Space-saving industry standard 0201 footprint (0.6 mm × 0.3 mm × 0.3 mm)

The ESD341 is a bidirectional TVS ESD protection diode for HDMI 1.4 circuit protection. The ESD341 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.66 pF (typical) IO capacitance enabling high-speed interface protection up to 3.4 Gbps including support for protocols such as HDMI 1.4b. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The 30 kV ESD rating and 5.4 A surge provides robust transient protection in a tiny package for protecting 3.6 V power rails in portable electronics and other space constrained applications such as wearables.

The ESD341 is offered in the industry standard 0201 (DPL) package.

The ESD341 is a bidirectional TVS ESD protection diode for HDMI 1.4 circuit protection. The ESD341 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.66 pF (typical) IO capacitance enabling high-speed interface protection up to 3.4 Gbps including support for protocols such as HDMI 1.4b. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The 30 kV ESD rating and 5.4 A surge provides robust transient protection in a tiny package for protecting 3.6 V power rails in portable electronics and other space constrained applications such as wearables.

The ESD341 is offered in the industry standard 0201 (DPL) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ESD341 1-Channel ± 30 kV ESD Protection Diode in 0201 Package datasheet (Rev. A) PDF | HTML 19 Jul 2022
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Product overview Isolated USB Repeater (Rev. B) PDF | HTML 22 Aug 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
X2SON (DPL) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos