Product details

Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 13 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 1.5 Features ESD Protection Clamping voltage (V) 7.4 Dynamic resistance (typ) 0.39 Interface type GPIO, General purpose, HDMI 2.0, MHL, USB 2.0 Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 155
Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 13 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 10000 IEC 61000-4-5 (A) 1.5 Features ESD Protection Clamping voltage (V) 7.4 Dynamic resistance (typ) 0.39 Interface type GPIO, General purpose, HDMI 2.0, MHL, USB 2.0 Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 155
X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 ESD Protection
    • ±10 kV contact & air gap discharge
  • IEC 61000-4-5 Surge Protection
    • 1.5A (8/20 µs)
  • IO capacitance: 0.3pF (typ)
  • Supports high speed interfaces up to 12Gbps
  • Industrial temperature range: –55°C to +150°C
  • IEC 61000-4-2 ESD Protection
    • ±10 kV contact & air gap discharge
  • IEC 61000-4-5 Surge Protection
    • 1.5A (8/20 µs)
  • IO capacitance: 0.3pF (typ)
  • Supports high speed interfaces up to 12Gbps
  • Industrial temperature range: –55°C to +150°C

The ESD411 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD411 is rated to dissipate ESD strikes up to ±10kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 0.3pF (typical) IO capacitance, which enables high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.39Ω) and clamping voltage (7.4V at 1.5A) is specified for system level protection against transient events.

The 10kV ESD rating and 1.5A surge provide robust transient protection in a tiny package for protecting 5.5V and below high speed data lines in automotive, personal electronics, and other space constrained applications.

The ESD411 is offered in the industry standard 0201 package.

The ESD411 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD411 is rated to dissipate ESD strikes up to ±10kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 0.3pF (typical) IO capacitance, which enables high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.39Ω) and clamping voltage (7.4V at 1.5A) is specified for system level protection against transient events.

The 10kV ESD rating and 1.5A surge provide robust transient protection in a tiny package for protecting 5.5V and below high speed data lines in automotive, personal electronics, and other space constrained applications.

The ESD411 is offered in the industry standard 0201 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD411 Unidirectional Low Capacitance ESD Protection Diode datasheet PDF | HTML 20 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X2SON (DPL) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos