Product details

Number of channels 1 Vrwm (V) 18 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 75 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.7 Clamping voltage (V) 33 Dynamic resistance (typ) 0.9 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, USB 3.0 Breakdown voltage (min) (V) 19 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 18 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 75 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.7 Clamping voltage (V) 33 Dynamic resistance (typ) 0.9 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, USB 3.0 Breakdown voltage (min) (V) 19 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² (1 mm × 0.6 mm)
  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:
    • ±12kV contact discharge
    • ±15kV air-gap discharge
  • IEC 61000-4-5 surge protection:
    • 2.7A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Low dynamic resistance 0.9Ω (typical)
  • Industry standard 0402 package
  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:
    • ±12kV contact discharge
    • ±15kV air-gap discharge
  • IEC 61000-4-5 surge protection:
    • 2.7A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Low dynamic resistance 0.9Ω (typical)
  • Industry standard 0402 package

The ESD601-Q1 is a bidirectional ESD protection diode. The ESD601-Q1 is offered in the industry standard 0402 (DPY) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 2.7A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current provide protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

The ESD601-Q1 is a bidirectional ESD protection diode. The ESD601-Q1 is offered in the industry standard 0402 (DPY) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 2.7A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current provide protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD601-Q1 Low Capacitance ESD Diode for RF and ADAS Signal Protection datasheet (Rev. A) PDF | HTML Jan 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ESD601-Q1 PSpice Model

SLVME67.ZIP (161 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos