Product details

Number of channels 2 Vrwm (V) 18 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 4 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.5 Features ESD Protection Clamping voltage (V) 23 Dynamic resistance (typ) 0.3 Interface type BMS, RS-485/432/422/232 Breakdown voltage (min) (V) 20 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 18 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 4 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.5 Features ESD Protection Clamping voltage (V) 23 Dynamic resistance (typ) 0.3 Interface type BMS, RS-485/432/422/232 Breakdown voltage (min) (V) 20 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-5 surge protection:
    • 5.5A (8/20µs)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • 18V working voltage
  • I/O Capacitance:
    • 4pF (typical)
  • Bidirectional polarity to support positive and negative voltage swings
  • 2 channel device provides complete ESD protection with single component
  • Temperature range: –55°C to +150°C
  • Small, leaded SOT-23 allows low cost automatic optical inspection (AOI)
  • AEC-Q101 qualified
  • IEC 61000-4-5 surge protection:
    • 5.5A (8/20µs)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • 18V working voltage
  • I/O Capacitance:
    • 4pF (typical)
  • Bidirectional polarity to support positive and negative voltage swings
  • 2 channel device provides complete ESD protection with single component
  • Temperature range: –55°C to +150°C
  • Small, leaded SOT-23 allows low cost automatic optical inspection (AOI)
  • AEC-Q101 qualified

The ESD652-Q1 is a bidirectional ESD protection diode for battery management systems and other automotive applications. The ESD652-Q1 is rated to dissipate ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV Contact, ±30kV Air-gap). The device can clamp 8/20µs surges with peak pulse currents up to 5.5A in accordance with the IEC 61000-4-5 standard.

This device features a 4pF (typical) IO capacitance enabling high-speed interface protection. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD652-Q1 is available in a small leaded SOT-23 (DBZ) package.

The ESD652-Q1 is a bidirectional ESD protection diode for battery management systems and other automotive applications. The ESD652-Q1 is rated to dissipate ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV Contact, ±30kV Air-gap). The device can clamp 8/20µs surges with peak pulse currents up to 5.5A in accordance with the IEC 61000-4-5 standard.

This device features a 4pF (typical) IO capacitance enabling high-speed interface protection. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD652-Q1 is available in a small leaded SOT-23 (DBZ) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD652-Q1 Automotive 18V Bi-DirectionalESD Protection in SOT-23 for In-Vehicle Networks datasheet PDF | HTML 22 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos