Product details

Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1110-3, SC70-3, SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 210 IO capacitance (typ) (pF) 3 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.7 Features ESD Protection Clamping voltage (V) 35 Dynamic resistance (typ) 0.35 Interface type CAN, RS-485/432/422/232 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1110-3, SC70-3, SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 210 IO capacitance (typ) (pF) 3 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.7 Features ESD Protection Clamping voltage (V) 35 Dynamic resistance (typ) 0.35 Interface type CAN, RS-485/432/422/232 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
USON (DXA) 3 1.1 mm² (1 mm × 1.1 mm) SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) SOT-SC70 (DCK) 3 4.2 mm² (2 mm × 2.1 mm)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 3pF (typical)
  • SOT-23 (DBZ), SOT-SC70 (DCK), and DFN1110 (DXA) common packages available
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 3pF (typical)
  • SOT-23 (DBZ), SOT-SC70 (DCK), and DFN1110 (DXA) common packages available

ESD752 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD752 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as industrial systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 3pF (typical) line capacitance of ESD752 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 20Mbps.

ESD752 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD752 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as industrial systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 3pF (typical) line capacitance of ESD752 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 20Mbps.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ESD752 24V, 2-Channel ESD Protection Diode in Multiple Industry Standard Packages for In-Vehicle Networks datasheet (Rev. A) PDF | HTML Dec 22, 2025
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML Jan 11, 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML Aug 18, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
USON (DXA) 3 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos