Product details

Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 IEC 61000-4-5 (A) 6.5 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 4.3 Clamping voltage (V) 47
Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 IEC 61000-4-5 (A) 6.5 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 4.3 Clamping voltage (V) 47
SOT (DYF) 2 3.445 mm² (2.65 mm × 1.3 mm)
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±27kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5A (8/20µs)
    • Clamping voltage: 71V at 6.5A (8/20µs)
  • IO Capacitance: 4.3pF (typical)
  • Ultra low leakage current: 10nA (maximum)
  • ESD clamping voltage: 56V at 16A TLP
  • Industrial temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±27kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5A (8/20µs)
    • Clamping voltage: 71V at 6.5A (8/20µs)
  • IO Capacitance: 4.3pF (typical)
  • Ultra low leakage current: 10nA (maximum)
  • ESD clamping voltage: 56V at 16A TLP
  • Industrial temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)

The ESD851-Q1 is a bidirectional ESD protection diode designed for clamping harmful transients such as ESD and surge. The ESD851-Q1 is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge), which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4). For surges, the device can clamp 8/20µs surges with peak currents up to 6.5A in accordance with the IEC 61000-4-5 standard.

This device also features a 4.3pF (typical) IO capacitance enabling it to protect data lines. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESD851-Q1 is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

The ESD851-Q1 is a bidirectional ESD protection diode designed for clamping harmful transients such as ESD and surge. The ESD851-Q1 is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge), which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4). For surges, the device can clamp 8/20µs surges with peak currents up to 6.5A in accordance with the IEC 61000-4-5 standard.

This device also features a 4.3pF (typical) IO capacitance enabling it to protect data lines. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESD851-Q1 is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD851-Q1 36V Automotive Bidirectional ESD Protection Diode in SOD-323 datasheet PDF | HTML Oct 8, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ESD851-Q1 IBIS Model

SLVMEC2.ZIP (2 KB) - IBIS model
Supported products & hardware
Simulation model

ESD851-Q1 PSpice Transient Model

SLVMEC3.ZIP (171 KB) - PSpice model
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT (DYF) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos