Product details

Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 18000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 64 Dynamic resistance (typ) 0.5 Interface type CAN-FD, General purpose Breakdown voltage (min) (V) 40 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 18000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 64 Dynamic resistance (typ) 0.5 Interface type CAN-FD, General purpose Breakdown voltage (min) (V) 40 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Working voltage 36 V
  • Low leakage current 50 nA (maximum)
  • IEC 61000-4-2 ESD protection:
    • ±25-kV contact and ±25-kV air (ESD852)
    • ±18-kV contact and ±18-kV air (ESD862)
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 4.3 A (ESD852)
    • IEC 61000-4-5 (8/20 µs): 3.1 A (ESD862)
  • Bidirectional ESD protection
  • I/O capacitance = 2.8 pF typical (ESD852)
  • I/O capacitance = 2.6 pF typical (ESD862)
  • SOT-23 (DBZ) small, standard, common footprint
  • Leaded packages used for automatic optical inspection (AOI)
  • Working voltage 36 V
  • Low leakage current 50 nA (maximum)
  • IEC 61000-4-2 ESD protection:
    • ±25-kV contact and ±25-kV air (ESD852)
    • ±18-kV contact and ±18-kV air (ESD862)
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 4.3 A (ESD852)
    • IEC 61000-4-5 (8/20 µs): 3.1 A (ESD862)
  • Bidirectional ESD protection
  • I/O capacitance = 2.8 pF typical (ESD852)
  • I/O capacitance = 2.6 pF typical (ESD862)
  • SOT-23 (DBZ) small, standard, common footprint
  • Leaded packages used for automatic optical inspection (AOI)

The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25-kV contact and airgap, or ±18-kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The I PP = 4.3A (8/20 µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8 pF or 2.6 pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25-kV contact and airgap, or ±18-kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The I PP = 4.3A (8/20 µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8 pF or 2.6 pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ESD8x22-Channel, 36 V ESD Protection Diode datasheet PDF | HTML 06 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Simulation model

ESD862 IBIS Model

SLVME42.ZIP (2 KB) - IBIS Model
Simulation model

ESD862 PSpice Transient Model

SLVME40.ZIP (169 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos