Product details

Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.62 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features PWM output, Tachometer Addresses 16 Rating Catalog
Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.62 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features PWM output, Tachometer Addresses 16 Rating Catalog
LGA (ZFP) 28 16 mm² 4 x 4
  • Fan Control and Monitoring

    • Control up to 6 fans with 9-bit PWM Drive, Customizable PWM Dutycycle Rate-of-change, and PWM Frequencies from 25Hz to 25kHz

    • Up to 12, 11-bit Tachometer Inputs for speed and failure detection

    • Automatic Fan Speed Control Loops, RPM control on fans with digital tachometer outputs

  • High System Reliability

    • Fan failure/fault detection with automatic safe state responses.

    • Power-up defaults are hardware selectable. Default PWM frequency, duty cycle, and start-up speed can be set by external pin connections.

    • Integrated Watchdog Timer

  • I2C Communication interface

    • Fast-mode I2C controller up to 400kbps

    • Open-drain pins

    • 16 possible hardware-selectable addresses

  • Operating characteristics

    • Wide supply voltage range: 1.62V to 3.6V

    • Extended temperature: –40°C up to 125°C

  • Clock system

    • Internal 32kHz oscillator with ±5% accuracy

    • External 32kHz crystal oscillator (LFXT)

    • 32.768kHz Digital clock output

  • Package

    • Bom-to-BOM and Pin-to-pin with common fan controllers

    • 28 pin LGA 4x4mm (Identical footprint to WQFN 4x4mm)

    • RoHS Compliant

  • Fan Control and Monitoring

    • Control up to 6 fans with 9-bit PWM Drive, Customizable PWM Dutycycle Rate-of-change, and PWM Frequencies from 25Hz to 25kHz

    • Up to 12, 11-bit Tachometer Inputs for speed and failure detection

    • Automatic Fan Speed Control Loops, RPM control on fans with digital tachometer outputs

  • High System Reliability

    • Fan failure/fault detection with automatic safe state responses.

    • Power-up defaults are hardware selectable. Default PWM frequency, duty cycle, and start-up speed can be set by external pin connections.

    • Integrated Watchdog Timer

  • I2C Communication interface

    • Fast-mode I2C controller up to 400kbps

    • Open-drain pins

    • 16 possible hardware-selectable addresses

  • Operating characteristics

    • Wide supply voltage range: 1.62V to 3.6V

    • Extended temperature: –40°C up to 125°C

  • Clock system

    • Internal 32kHz oscillator with ±5% accuracy

    • External 32kHz crystal oscillator (LFXT)

    • 32.768kHz Digital clock output

  • Package

    • Bom-to-BOM and Pin-to-pin with common fan controllers

    • 28 pin LGA 4x4mm (Identical footprint to WQFN 4x4mm)

    • RoHS Compliant

The FAN31790 is an intelligent fan controller that can control the speed of six fans using independent PWM outputs and dedicated TACH inputs. The device is designed for 4-wire fans but can still be used to modulate the speed of 3-wire and 2-wire fans via external power transistors. The device can monitor the speed of up to 12 fans with six dedicated tachometer inputs and any of the PWM output channels can be reconfigured as additional tachometers. Using a tachometer allows the device to automatically adjust the PWM duty cycles to maintain desired fan speeds. Target fan speeds and update rates can be configured via an I2C interface.

This device’s default power-up states are hardware configurable with external connections. The fan spin-up behavior, PWM frequency, PWM duty cycle, and the integrated watchdog timer can all be configured via pin configurations. This allows customization of fan behavior before custom settings are loaded via the I2C bus.

The FAN31790 supports a 1.62-3.6V supply voltage for PWM/TACH pins and the I2C interface. The FAN31790 is designed to be pin-to-pin and BOM-to-BOM compatible with common fan controllers and it offers a matching I2C interface and register map to leverage any pre-existing software drivers.

The FAN31790 is an intelligent fan controller that can control the speed of six fans using independent PWM outputs and dedicated TACH inputs. The device is designed for 4-wire fans but can still be used to modulate the speed of 3-wire and 2-wire fans via external power transistors. The device can monitor the speed of up to 12 fans with six dedicated tachometer inputs and any of the PWM output channels can be reconfigured as additional tachometers. Using a tachometer allows the device to automatically adjust the PWM duty cycles to maintain desired fan speeds. Target fan speeds and update rates can be configured via an I2C interface.

This device’s default power-up states are hardware configurable with external connections. The fan spin-up behavior, PWM frequency, PWM duty cycle, and the integrated watchdog timer can all be configured via pin configurations. This allows customization of fan behavior before custom settings are loaded via the I2C bus.

The FAN31790 supports a 1.62-3.6V supply voltage for PWM/TACH pins and the I2C interface. The FAN31790 is designed to be pin-to-pin and BOM-to-BOM compatible with common fan controllers and it offers a matching I2C interface and register map to leverage any pre-existing software drivers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet FAN31790 6-Channel PWM/RPM Fan Controller datasheet PDF | HTML 29 Apr 2026
Application brief Migration Guide to FAN31790 from MAX31790 PDF | HTML 28 Apr 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
LGA (ZFP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos