INA241A

ACTIVE

-5-V to 110-V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

Product details

Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, Enhanced PWM Rejection, Low-side Capable, Ultra precise Rating Catalog Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Iq (max) (mA) 3.2 Number of channels 1 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 8 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, Enhanced PWM Rejection, Low-side Capable, Ultra precise Rating Catalog Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Iq (max) (mA) 3.2 Number of channels 1 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 8 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR
    • 166dB DC-CMRR
    • 104dB AC-CMRR at 100kHz
    • 89dB AC-CMRR at 1MHz
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA241A1, INA241B1 : 10V/V
    • INA241A2, INA241B2 : 20V/V
    • INA241A3, INA241B3 : 50V/V
    • INA241A4, INA241B4 : 100V/V
    • INA241A5, INA241B5 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8,
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR
    • 166dB DC-CMRR
    • 104dB AC-CMRR at 100kHz
    • 89dB AC-CMRR at 1MHz
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA241A1, INA241B1 : 10V/V
    • INA241A2, INA241B2 : 20V/V
    • INA241A3, INA241B3 : 50V/V
    • INA241A4, INA241B4 : 100V/V
    • INA241A5, INA241B5 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8,

The INA241x is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA241x is designed for high voltage, bidirectional measurements in switching systems that see large common-mode voltage transients at the device inputs. The enhanced PWM rejection circuitry inside the INA241x provides minimal signal disturbance at the output due to the common-mode voltage transitions at the input.

The INA241x operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA241x is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA241x is specified over operating temperature range of −40°C to 125°C.

The INA241x is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA241x is designed for high voltage, bidirectional measurements in switching systems that see large common-mode voltage transients at the device inputs. The enhanced PWM rejection circuitry inside the INA241x provides minimal signal disturbance at the output due to the common-mode voltage transitions at the input.

The INA241x operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA241x is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA241x is specified over operating temperature range of −40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
INA241B ACTIVE -5-V to 110-V bidirectional high-precision current sense amplifier with enhanced PWM rejection Identical functionality with reduced accuracy
INA296A ACTIVE -5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier Identical accuracy without PWM rejection
Same functionality with different pin-out to the compared device.
INA240 ACTIVE -4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection PWM rejection device with reduced operating voltage and accuracy

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-AM2BLDCSERVO — AM2x Brushless-DC (BLDC) Servo Motor BoosterPack

The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback. 

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

INA241AEVM — INA241x evaluation module for -5-V to 110-V 1.1-MHz current sense amplifier with PWM rejection

INA241AEVM is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA241x with inputs up to 110-V common-mode and 10-A (onboard shunt) input capability.

Each board (...)

User guide: PDF | HTML
Supported products & hardware
Third-party accessory

ADTEC-3P-STRESSSENSOR — AD-TEC active magnetoelastic stress sensor for steel featuring DRV425

AD-TEC GmbH offers an active magnetoelastic stress sensing solution for structural health monitoring and load measurement in any ferromagnetic steel component, using TI's DRV425 fluxgate magnetometer as the precision field sensing front end. The AD-TEC stress sensor creates an oscillating magnetic (...)
From: AD-TEC GmbH
Supported products & hardware
Simulation model

INA241A TINA-TI Spice Model

SBOMCA3.ZIP (354 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

INA241A1 PSpice Model

SBOMC99.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

INA241A2 PSpice Model

SBOMC92.ZIP (15 KB) - PSpice model
Supported products & hardware
Simulation model

INA241A3 PSpice Model

SBOMC95.ZIP (15 KB) - PSpice model
Supported products & hardware
Simulation model

INA241A4 PSpice Model

SBOMCA0.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

INA241A5 PSpice Model

SBOMCA1.ZIP (8 KB) - PSpice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design

The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...)
Supported products & hardware
Reference design

TIDA-010936 — 48V/16A small form factor three-phase GaN inverter reference design for integrated motor drives

This reference design demonstrates a high-power density 12V to 60V three-phase power stage using three LMG2100R044 100V, 35A gallium nitride (GaN) half-bridges with integrated GaN FETs, driver and bootstrap diode specifically for motor-integrated servo drives and robotics applications. Accurate (...)
Supported products & hardware
Reference design

TIDA-010956 — 48V, 85A small form-factor three-phase inverter reference design for integrated motor drives

This reference design demonstrates a 48V DC input, 85ARMS output, three-phase motor drive inverter. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust, and high-efficiency power stage. Multichannel shutdown paths are proposed, utilizing the split power supply (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos