TIDA-010956

TIDA-010956

Design files

Overview

This reference design demonstrates a 48V DC input, 85ARMS output, three-phase motor drive inverter. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust, and high-efficiency power stage. Multichannel shutdown paths are proposed, utilizing the split power supply architecture of DRV8162L, for the Safe Torque Off (STO) function. Internal VDS monitor and protection features of the DRV8162L protect against overcurrent failures. Precision motor current sensing is achieved in phases A and B using INA241A, and in phase C using the AMC0106M05 functional isolated delta-sigma modulator. A 3.3V I/O interface to connect a host controller, like a C2000™ MCU, is provided for quick and easy evaluation.

Features
  • Three-phase inverter with 24V to 60V DC input and 85ARMS continuous output current
  • Smart half-bridge gate driver DRV8162L with on-chip hardware protection
  • Fully protected against: shoot-through, overcurrent, short circuit, under voltage, overtemperature
  • Programmable gate driver source, sink currents from 16mA, 32mA to 1A, 2A eases optimization of efficiency and EMI performance
  • Configurable dead-time insertion to avoid shoot through
  • In-phase shunt-based current sensing with INA241A high-common mode rejection, zero-drift current-sense amplifier and AMC0106M05 function isolated modulator
  • Multichannel shutdown paths to enable flexible design of STO function
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF82B.PDF (2763 KB)

Reference design overview and verified performance test data

TIDMD39A.PDF (560 KB)

Detailed overview of design layout for component placement

TIDMD41A.PDF (164 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD40A.ZIP (6889 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ2A.ZIP (1062 KB)

Design file that contains information on physical board layer of design PCB

TIDMD38A.PDF (4670 KB)

PCB layer plot file used for generating PCB design layout

TIDMD37A.PDF (849 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA241A-5-V to 110-V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
BLDC drivers

DRV8162105V max single half-bridge smart gate driver with STO functionality

Data sheet: PDF | HTML
DC/DC converters

LMR38010SIMPLE SWITCHER® 80-V, 1.0-A, 2.2-MHz step-down converter with 40-µA IQ

Data sheet: PDF | HTML
Isolated ADCs

AMC0106M05±50mV input functionally isolated delta-sigma modulator for current sensing

Data sheet: PDF | HTML
Isolated ADCs

AMC0106M25±250mV input functionally isolated delta-sigma modulator for current sensing

Data sheet: PDF | HTML
Opto-emulators

ISOM8710DC input, logic output, single-channel high-speed opto-emulator

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM8612533V to 17V input voltage, 3.3V, 1A output synchronous buck module in QFN package

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F280039C — TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU

This reference design demonstrates a 48V DC input, 85ARMS output, three-phase motor drive inverter. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust, and high-efficiency power stage. Multichannel shutdown paths are proposed, utilizing the split power supply (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010956 48V, 85A small form-factor three-phase inverter reference design for integrated motor drives TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010956 48V, 85A small form-factor three-phase inverter reference design for integrated motor drives TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02011 Live firmware update reference design with C2000™ real-time MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 48V, 85A Small Form-Factor Three-Phase Inverter Reference Design for Integrated Motor Drives (Rev. B) PDF | HTML May 28, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos