Rating
Catalog
Integrated isolated power
No
Number of channels
4
Forward/reverse channels
4 forward / 0 reverse
Features
1.8V I/O, Overvoltage tolerant inputs
Data rate (max) (Mbps)
200
Protocols
GPIO, PWM, SPI, UART
SPI frequency (max) (MHz)
27.75
Propagation delay time (typ) (ns)
9
Propagation delay time (max) (ns)
9
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.2
Channel-to-channel output skew (max) (ns)
1.2
RMS jitter (ps)
9
Certifications
CQC, TUV, UL, VDE
Isolation rating
Reinforced
Working isolation voltage (VIOWM) (Vrms)
1500
Withstand isolation voltage (VISO) (Vrms)
5000
Surge isolation voltage (VIOSM) (kVPK)
10.4
CMTI (min) (kV/µs)
100
Default output
High, Low
Creepage (min) (mm)
8.15
Current consumption per channel (DC) (typ) (mA)
0.615
Current consumption per channel (1 Mbps) (typ) (mA)
0.615
Operating temperature range (°C)
-40 to 125
Transient isolation voltage (VIOTM) (VPK)
7071
Clearance (min) (mm)
8.15
Rating
Catalog
Integrated isolated power
No
Number of channels
4
Forward/reverse channels
4 forward / 0 reverse
Features
1.8V I/O, Overvoltage tolerant inputs
Data rate (max) (Mbps)
200
Protocols
GPIO, PWM, SPI, UART
SPI frequency (max) (MHz)
27.75
Propagation delay time (typ) (ns)
9
Propagation delay time (max) (ns)
9
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.2
Channel-to-channel output skew (max) (ns)
1.2
RMS jitter (ps)
9
Certifications
CQC, TUV, UL, VDE
Isolation rating
Reinforced
Working isolation voltage (VIOWM) (Vrms)
1500
Withstand isolation voltage (VISO) (Vrms)
5000
Surge isolation voltage (VIOSM) (kVPK)
10.4
CMTI (min) (kV/µs)
100
Default output
High, Low
Creepage (min) (mm)
8.15
Current consumption per channel (DC) (typ) (mA)
0.615
Current consumption per channel (1 Mbps) (typ) (mA)
0.615
Operating temperature range (°C)
-40 to 125
Transient isolation voltage (VIOTM) (VPK)
7071
Clearance (min) (mm)
8.15