A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW ISO6420 ACTIVE Noise-immune dual-channel 2 forward/0 reverse digital isolator Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications
Same functionality with different pin-out to the compared device
ISO6520 ACTIVE Functional isolation dual-channel 2/0 digital isolator Smaller package options with galvanic isolation

Product details

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 20 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output Low Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.35 Current consumption per channel (1 Mbps) (typ) (mA) 1.35 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 20 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output Low Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.35 Current consumption per channel (1 Mbps) (typ) (mA) 1.35 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Signaling Rate: 50 Mbps (5-V Supplies)
  • Output is Low in Default Mode
  • Integrated Noise Filter on the Input Pins
  • Low Power Consumption: Typical ICC per Channel
    • 1.8 mA at 1 Mbps, 3.9 mA at 25 Mbps (5-V Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3-V Supplies)
  • Low Propagation Delay: 20 ns Typical (5-V Supplies)
  • Channel-to-Channel Output Skew: 2 ns Maximum
  • 3.3-V and 5-V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 60-KV/μs Transient Immunity, Typical (5-V Supplies)
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 2.7-V to 5.5-V Supply Levels
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals
    • 4242 VPK Isolation per DIN V VDE V 0884-10 (VDE V0884-10):2006-12
    • 2.5 KVRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certification

All trademarks are the property of their respective owners.

  • Signaling Rate: 50 Mbps (5-V Supplies)
  • Output is Low in Default Mode
  • Integrated Noise Filter on the Input Pins
  • Low Power Consumption: Typical ICC per Channel
    • 1.8 mA at 1 Mbps, 3.9 mA at 25 Mbps (5-V Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3-V Supplies)
  • Low Propagation Delay: 20 ns Typical (5-V Supplies)
  • Channel-to-Channel Output Skew: 2 ns Maximum
  • 3.3-V and 5-V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 60-KV/μs Transient Immunity, Typical (5-V Supplies)
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 2.7-V to 5.5-V Supply Levels
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals
    • 4242 VPK Isolation per DIN V VDE V 0884-10 (VDE V0884-10):2006-12
    • 2.5 KVRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certification

All trademarks are the property of their respective owners.

ISO7420FCC provides galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has two isolated channels. Each channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix F indicates low-output option in fail-safe conditions (see ). This device has integrated noise filter for harsh environments where short noise pulses may be present at the device input pins.

ISO7420FCC has TTL input thresholds and operates from 2.7-V to 5.5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

ISO7420FCC provides galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has two isolated channels. Each channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix F indicates low-output option in fail-safe conditions (see ). This device has integrated noise filter for harsh environments where short noise pulses may be present at the device input pins.

ISO7420FCC has TTL input thresholds and operates from 2.7-V to 5.5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet ISO7420FCC Low-Power Dual Channel Digital Isolator datasheet (Rev. C) PDF | HTML 17 Jul 2015
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Z) 29 May 2026
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML 07 Nov 2025
Certificate CQC Certificate for ISO154xD, ISO742xD, ISO71xxDBQ (Rev. B) 19 Aug 2025
Certificate CSA Certificate for ISO7420FCCD 24 Mar 2023
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 3 08 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO7420FCC IBIS Model

SLLM220.ZIP (27 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos