A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ISO6462 PREVIEW Robust EMC, reinforced/Basic 6-channel, 4/2, digital isolator with 250kV/us CMTI, 150Mbps Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications

Product details

Rating Catalog Integrated isolated power No Number of channels 6 Forward/reverse channels 4 forward / 2 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 17 Part-to-part output skew (max) (ns) 4.5 Channel-to-channel output skew (max) (ns) 4 Certifications CQC, CSA, DIN, TUV Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Surge isolation voltage (VIOSM) (kVPK) 10, 12.8 CMTI (min) (kV/µs) 85 Default output High, Low Creepage (min) (mm) 3.7, 8 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 1.38 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Clearance (min) (mm) 3.7, 8
Rating Catalog Integrated isolated power No Number of channels 6 Forward/reverse channels 4 forward / 2 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 17 Part-to-part output skew (max) (ns) 4.5 Channel-to-channel output skew (max) (ns) 4 Certifications CQC, CSA, DIN, TUV Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Surge isolation voltage (VIOSM) (kVPK) 10, 12.8 CMTI (min) (kV/µs) 85 Default output High, Low Creepage (min) (mm) 3.7, 8 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 1.38 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Clearance (min) (mm) 3.7, 8
SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime
    • Up to 5000 VRMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs Typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO776x) and low (ISO776xF) Options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.4 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical at 5 V
  • Robust Electromagnetic Compatibility (EMC):
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 Contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
  • Automotive version available: ISO776x-Q1
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • CSA Certification per IEC 62368-1 and IEC 60601-1
    • CQC Certification per GB4943.1
    • TUV Certification according to EN 62368-1 and EN 61010-1
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime
    • Up to 5000 VRMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs Typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO776x) and low (ISO776xF) Options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.4 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical at 5 V
  • Robust Electromagnetic Compatibility (EMC):
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 Contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
  • Automotive version available: ISO776x-Q1
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • CSA Certification per IEC 62368-1 and IEC 60601-1
    • CQC Certification per GB4943.1
    • TUV Certification according to EN 62368-1 and EN 61010-1

The ISO776x devices are high-performance, six-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO776x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x family of devices is available in 16-pin SOIC and SSOP packages.

The ISO776x devices are high-performance, six-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO776x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x family of devices is available in 16-pin SOIC and SSOP packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet ISO776x High-speed, robust EMC, reinforced six-channel digital isolators datasheet (Rev. H) PDF | HTML Dec 5, 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate CQC Certificate for ISOxxDBQ (Rev. C) Sep 29, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Certificate CSA Certificate for ISO776xDBQ (Rev. B) May 7, 2026
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML Nov 7, 2025
Certificate CSA Certificate for ISO776xDW (Rev. B) Oct 15, 2025
Certificate CQC Certificate for ISOxxDWx (Rev. K) Aug 18, 2025
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML Sep 13, 2023
Application note IEC60601-1-2 Compliant Dig. Iso Design W/ 16-kV Contact Discharge ESD Protection PDF | HTML Feb 16, 2023
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML Jun 11, 2021
Application note Expanding Analog Input Channels in Grid Applications (Using 16-Channel, 16-Bit, (Rev. A) Feb 26, 2021
Functional safety information ISO7762-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Jun 18, 2020
Application brief Considerations for Selecting Digital Isolators Jul 24, 2018
Analog design Journal How to reduce radiated emissions of digital isolators for systems with RF module Mar 26, 2018
Application note Isolation Glossary (Rev. A) Sep 19, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO7762DBQEVM — ISO7762DBQ High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

ISO7762DBQEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin SSOP package (Package Code-DBQ). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO7762DWEVM — ISO7762DW High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

ISO7762DWEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin Wide Body SOIC package (Package Code-DW). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO7762 IBIS Model (Rev. A)

SLLM386A.ZIP (52 KB) - IBIS model
Supported products & hardware
Simulation model

ISO7762 PSpice Transient Model

SLLM476.ZIP (337 KB) - PSpice model
Supported products & hardware
Reference design

PMP23630 — Datacenter reference design for HVDC 30kW PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK (...)

Supported products & hardware
Reference design

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Supported products & hardware
Reference design

TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for battery energy storage systems (BESS). The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in (...)

Supported products & hardware
Reference design

TIDA-01576 — High accuracy analog input module reference design with 16-bit 1-MSPS dual simultaneous-sampling ADC

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos