Product details

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 10.7 Propagation delay time (max) (ns) 16 Part-to-part output skew (max) (ns) 4.5 Channel-to-channel output skew (max) (ns) 2.5 Certifications CQC, CSA, DIN, TUV, UL Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Surge isolation voltage (VIOSM) (kVPK) 12.8 CMTI (min) (kV/µs) 85 Default output High, Low Creepage (min) (mm) 8, 14.5 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 8000 Clearance (min) (mm) 8, 14.5
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 10.7 Propagation delay time (max) (ns) 16 Part-to-part output skew (max) (ns) 4.5 Channel-to-channel output skew (max) (ns) 2.5 Certifications CQC, CSA, DIN, TUV, UL Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Surge isolation voltage (VIOSM) (kVPK) 12.8 CMTI (min) (kV/µs) 85 Default output High, Low Creepage (min) (mm) 8, 14.5 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 8000 Clearance (min) (mm) 8, 14.5
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm) SOIC (DWW) 16 177.675 mm² (10.3 mm × 17.25 mm)
  • Signaling Rate: Up to 100Mbps
  • Wide Supply Range: 2.25V to 5.5V
  • 2.25V to 5.5V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.8mA per Channel at 1Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Industry leading CMTI(Min): ±100kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: >25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000VPK Reinforced Isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5.7kVRMS Isolation for 1 Minute per UL 1577
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, GB 4943.1
  • Signaling Rate: Up to 100Mbps
  • Wide Supply Range: 2.25V to 5.5V
  • 2.25V to 5.5V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.8mA per Channel at 1Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Industry leading CMTI(Min): ±100kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: >25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000VPK Reinforced Isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5.7kVRMS Isolation for 1 Minute per UL 1577
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, GB 4943.1

The ISO7821 is a high-performance, dual-channel digital isolator with 8000VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7821 has one forward and one reverse-direction channel. If the input power or signal is lost, default output is ’high’ for the ISO7821 and ’low’ for the ISO7821F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through remarkable chip design and layout techniques, electromagnetic compatibility of ISO7821 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7821 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption.

The ISO7821 is a high-performance, dual-channel digital isolator with 8000VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7821 has one forward and one reverse-direction channel. If the input power or signal is lost, default output is ’high’ for the ISO7821 and ’low’ for the ISO7821F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through remarkable chip design and layout techniques, electromagnetic compatibility of ISO7821 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7821 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ISO6421 ACTIVE Robust EMC, reinforced/Basic 2-channel, 1/1, digital isolator with 250kV/us CMTI, 150Mbps Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications
NEW ISO6021 PREVIEW Low power & propagation delay, reinforced 2-channel, 1/1 digital isolator with 0.4mA/ch Icc, 200Mbps Pin-to-pin performance upgrade; 25Mhz SPI for precision applications
Same functionality with different pin-out to the compared device.
ISO6521 ACTIVE Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support Smaller package options with galvanic isolation

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
* Data sheet ISO7821x High-Performance, 8000VPK Reinforced Dual Channel Digital Isolator datasheet (Rev. I) PDF | HTML Sep 29, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML Nov 7, 2025
Certificate CQC Certificate for ISOxxDWx (Rev. K) Aug 18, 2025
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML Sep 13, 2023
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML Aug 31, 2023
Certificate CSA Certificate for ISO78xxDWx Mar 13, 2023
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML Jun 11, 2021
Analog design Journal Pushing the envelope with high-performance digital-isolation technology (Rev. A) Aug 22, 2018
Application brief Considerations for Selecting Digital Isolators Jul 24, 2018
Functional safety information Isolation in solar power converters: Understanding the IEC62109-1 safety standar (Rev. A) May 18, 2018
Analog design Journal How to reduce radiated emissions of digital isolators for systems with RF module Mar 26, 2018
Application note Isolation Glossary (Rev. A) Sep 19, 2017
Analog design Journal Common-mode transient immunity for isolated gate drivers Oct 30, 2015
Analog design Journal 4Q 2015 Analog Applications Journal Oct 30, 2015
White paper Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. B) Sep 25, 2015
White paper Understanding electromagnetic compliance tests in digital isolators Oct 17, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO7842-EVM — High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module

The ISO7842 provides galvanic isolation up to 5700 VRMS for 1 minute per UL and 8000 VPK per VDE. This device has four isolated channels comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO7821 IBIS Model (Rev. A)

SLLM266A.ZIP (52 KB) - IBIS model
Supported products & hardware
Simulation model

ISO7821F IBIS Model (Rev. B)

SLLM276A (52 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00785 — Isolated GaN Driver Reference Design

This reference design consists of a reinforced dualchannel digital isolator, a GaN gate driver, and isolated power supplies. This compact reference design is intended to control GaN in power supplies, DC-to-DC converters, synchronous rectification, solar inverters, and motor control. An open-loop (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos