Product details

Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 0.5 Working isolation voltage (VIOWM) (Vrms) 1061 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Type RS-485
Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 0.5 Working isolation voltage (VIOWM) (Vrms) 1061 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Type RS-485
SO-MOD (DWE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Data rates
    • ISOW3080 and ISOW3080P : 500kbps
    • ISOW3086 and ISOW3086P : 12Mbps
  • Integrated best in class emissions DC-DC converter
    • Meets CISPR 32 Class B with margin on a two-layer PCB
  • High efficiency output power
    • Typical efficiency: 41.5%
    • VISOOUT accuracy: ±10%
  • Independent power supply for RS-485 and DC-DC
    • Logic supply (VDDL): 2.25V to 5.5V
    • Power converter supply ( VDD): 3V to 5.5V
  • RS485 compatibility on ISOW3080 and ISOW3086 with 3.3V VISOOUT.
  • PROFIBUS compatibility on ISOW3080P and ISOW3086P with 5V VISOOUT.
  • High-performance with integrated protection

    • Open, short, and idle bus failsafe
    • 1/8 unit load: up to 256 nodes on bus
    • Glitch-free power up and power down
  • Reinforced and Basic isolation options
  • High ESD bus protection
    • HBM: ±16kV
    • IEC 61000-4-2 contact discharge: ±8kV
  • Operating temperature range: -55°C to 125°C
  • Current limit and thermal shutdown
  • 16-pin wide SOIC package
  • Safety Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
  • Data rates
    • ISOW3080 and ISOW3080P : 500kbps
    • ISOW3086 and ISOW3086P : 12Mbps
  • Integrated best in class emissions DC-DC converter
    • Meets CISPR 32 Class B with margin on a two-layer PCB
  • High efficiency output power
    • Typical efficiency: 41.5%
    • VISOOUT accuracy: ±10%
  • Independent power supply for RS-485 and DC-DC
    • Logic supply (VDDL): 2.25V to 5.5V
    • Power converter supply ( VDD): 3V to 5.5V
  • RS485 compatibility on ISOW3080 and ISOW3086 with 3.3V VISOOUT.
  • PROFIBUS compatibility on ISOW3080P and ISOW3086P with 5V VISOOUT.
  • High-performance with integrated protection

    • Open, short, and idle bus failsafe
    • 1/8 unit load: up to 256 nodes on bus
    • Glitch-free power up and power down
  • Reinforced and Basic isolation options
  • High ESD bus protection
    • HBM: ±16kV
    • IEC 61000-4-2 contact discharge: ±8kV
  • Operating temperature range: -55°C to 125°C
  • Current limit and thermal shutdown
  • 16-pin wide SOIC package
  • Safety Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications

The ISOW308x devices are isolated RS-485/RS-422 transceivers with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. The low-emissions, isolated DC-DC converter meets CISPR 32 radiated emissions Class B standard on a simple two-layer PCB.

Two options of data rates are provided: ISOW3080 is optimized for maximum 500kbps and ISOW3086 is designed for maximum 12Mbps data rate. These devices do not require any external components other than supply decoupling capacitors to realize an isolated RS-485 port, best for long distance communications. Isolation breaks the ground loop between the communicating nodes, allowing for a much larger common mode voltage range. Both signal and power paths are 5kVRMS isolated per UL1577 and are qualified for reinforced and basic isolation per VDE, TUV and CQC. The bus pins of these devices can endure up to 16kV of HBM stress.

The ISOW308x can operate from a single supply voltage of 3V to 5.5V by connecting VDDL and VDD together on PCB. If lower logic levels are required, 2.25V to 5.5V logic supply (VDDL) can be separated and independent from the power converter supply (VDD) of 3V to 5.5V. These devices support a wide operating ambient temperature range from –55°C to +125°C and are available in 16-pin DWE (SOIC-16 footprint compatible package) offering a minimum of 8mm creepage and clearance.

The ISOW308x devices are isolated RS-485/RS-422 transceivers with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. The low-emissions, isolated DC-DC converter meets CISPR 32 radiated emissions Class B standard on a simple two-layer PCB.

Two options of data rates are provided: ISOW3080 is optimized for maximum 500kbps and ISOW3086 is designed for maximum 12Mbps data rate. These devices do not require any external components other than supply decoupling capacitors to realize an isolated RS-485 port, best for long distance communications. Isolation breaks the ground loop between the communicating nodes, allowing for a much larger common mode voltage range. Both signal and power paths are 5kVRMS isolated per UL1577 and are qualified for reinforced and basic isolation per VDE, TUV and CQC. The bus pins of these devices can endure up to 16kV of HBM stress.

The ISOW308x can operate from a single supply voltage of 3V to 5.5V by connecting VDDL and VDD together on PCB. If lower logic levels are required, 2.25V to 5.5V logic supply (VDDL) can be separated and independent from the power converter supply (VDD) of 3V to 5.5V. These devices support a wide operating ambient temperature range from –55°C to +125°C and are available in 16-pin DWE (SOIC-16 footprint compatible package) offering a minimum of 8mm creepage and clearance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW ISOW3086 PREVIEW 12Mbps, full-duplex, isolated RS-485 and RS-422 transceiver with integrated power Drop-in replacement with higher data rate, 12-Mbps to the compared device.

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet ISOW308x Robust-EMC, Isolated RS-485/RS-422 Transceiver With Integrated DC-DC Converter datasheet (Rev. A) PDF | HTML Mar 4, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Application note EMC Compliance Report: CISPR and IEC Test Results for Isolators With Integrated Power (Rev. A) PDF | HTML Sep 9, 2026
Application note Magnetic Field Immunity of TI’s Isolation Devices: Meeting Class 5 of IEC 61000-4-8 and IEC 61000-4-9 PDF | HTML Sep 1, 2026
Product overview Eliminating Back-Powering in Digital Isolators With Over- Voltage Tolerant Inputs (Rev. B) PDF | HTML Jun 17, 2026
Application brief TI's Latest Signal Isolators with Integrated Power Achieves Lowest Radiated Emissions PDF | HTML Jun 5, 2026
Application note Optimizing EMC in Isolated Designs: 10 PCB Techniques for CISPR and IEC Compliance PDF | HTML Jun 4, 2026
Application note Introduction to HVDC Architecture and Solutions for Control and Protection (Rev. C) PDF | HTML May 19, 2026
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Application note Enhance Design Performance using Integrated Power and Digital Isolation Design PDF | HTML May 5, 2026
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. B) Sep 25, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW3080DWEEVM — ISOW3080 evaluation module

The ISOW308x(P) family of devices are galvanically isolated RS-485/RS-422 transceivers with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. This EVM lets designers evaluate device performance for fast (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos