The ISOW644x-Q1 devices are isolated
quad-channel digital isolator with an integrated high-efficiency power converter
with best in class emissions tested on ISOW6441DWEEVM. The integrated DC-DC converter provides up to 550mW of
isolated power, eliminating the need for a separate isolated power supply in
space-constrained isolated designs.
The high-efficiency of the power
converter allows for operation at a wide operating ambient temperature range of –40°C to 125°C. The ISOW644x-Q1 has been designed with enhanced protection features in mind, including soft-start
to limit inrush current, over-voltage and under-voltage lock out, overload and
short-circuit protection, and thermal shutdown.
The ISOW644x-Q1 family of devices provide high
electromagnetic immunity while isolating CMOS or LVCMOS digital I/Os. The
signal-isolation channel has a logic input and output buffer separated by a silicon
dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip
transformers separated by thin film polymer as insulating material. There are two
orderable configurations of four channel ISOW644x-Q1 device using
the last part number digit to note the number of reverse channels. For example, the
ISOW6441-Q1 device has 3 forward channels
and 1 reverse channels, while the ISOW6442-Q1 device has 2
forward channel and 2 reverse channels. If the input signal is lost, the default
output is high for the ISOW644x-Q1 devices without the F suffix
and low for the ISOW644x-Q1 devices with the F suffix. ISOW644xV-Q1
can operate with different supply voltages on
VDDL and VDD pins. These devices support 2.25V to 5.5V
logic supply on VDDL pin, that can be independent from the power
converter supply (VDD) of 3V to 5.5V.
The ISOW644x-Q1 devices are isolated
quad-channel digital isolator with an integrated high-efficiency power converter
with best in class emissions tested on ISOW6441DWEEVM. The integrated DC-DC converter provides up to 550mW of
isolated power, eliminating the need for a separate isolated power supply in
space-constrained isolated designs.
The high-efficiency of the power
converter allows for operation at a wide operating ambient temperature range of –40°C to 125°C. The ISOW644x-Q1 has been designed with enhanced protection features in mind, including soft-start
to limit inrush current, over-voltage and under-voltage lock out, overload and
short-circuit protection, and thermal shutdown.
The ISOW644x-Q1 family of devices provide high
electromagnetic immunity while isolating CMOS or LVCMOS digital I/Os. The
signal-isolation channel has a logic input and output buffer separated by a silicon
dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip
transformers separated by thin film polymer as insulating material. There are two
orderable configurations of four channel ISOW644x-Q1 device using
the last part number digit to note the number of reverse channels. For example, the
ISOW6441-Q1 device has 3 forward channels
and 1 reverse channels, while the ISOW6442-Q1 device has 2
forward channel and 2 reverse channels. If the input signal is lost, the default
output is high for the ISOW644x-Q1 devices without the F suffix
and low for the ISOW644x-Q1 devices with the F suffix. ISOW644xV-Q1
can operate with different supply voltages on
VDDL and VDD pins. These devices support 2.25V to 5.5V
logic supply on VDDL pin, that can be independent from the power
converter supply (VDD) of 3V to 5.5V.