IWR1843

ACTIVE

Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
IWR1843AOP ACTIVE Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU Different package (AOP)

Product details

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 2048 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 2048 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C

The IWR1843 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76 to 81GHz band with up to 4GHz continuous chirp. The device is built with the low-power 45nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1843 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81GHz. The IWR1843 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843 also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.

The IWR1843 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76 to 81GHz band with up to 4GHz continuous chirp. The device is built with the low-power 45nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1843 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81GHz. The IWR1843 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843 also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
IWR6843 ACTIVE Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability 60-Ghz frequency band

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 39
Top documentation Type Title Format options Date
* Data sheet IWR1843 Single-Chip 76 to 81GHz FMCW mmWave Sensor datasheet (Rev. B) PDF | HTML 20 Sep 2024
* Errata IWR1843 Device Errata, Silicon Revision 1.0 (Rev. A) 28 May 2021
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dec 2024
Application brief mmWave Radar For eBike and Scooter Safety Applications PDF | HTML 05 Dec 2024
Functional safety information IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) 23 Jan 2024
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 Jan 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 Oct 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Functional safety information Certificate No. Z10 088989 0022 Rev. 00 (Rev. A) 02 Jun 2022
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 May 2021
Technical article Improving industrial radar RF performance with low-noise, thermal-optimized power PDF | HTML 21 Apr 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
Technical article Exploring advancements in industrial and automotive markets with 60-GHz radar PDF | HTML 03 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
EVM User's guide AWR1843BOOST and IWR1843BOOST Single-Chip mmWave Sensing Solution User's Guide (Rev. B) 19 May 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 Feb 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) 13 Feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application note How to select the right proximity sensor technology 19 Jul 2019
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dec 2018
User guide Radar Hardware Accelerator User's Guide (Rev. B) 23 Oct 2018
Application note mmWave xWR1xxx/xWR6xxx Bootloader Flow 23 Oct 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Oct 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 May 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 May 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 Apr 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 Mar 2018
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Oct 2017
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
White paper Fluid-level sensing using 77GHz millimeter wave 17 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DCA1000EVM — DCA1000 evaluation module for real-time data capture and streaming

The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR1843BOOST — IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

The IWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

The BoosterPack™ contains everything required to start developing software for on-chip (...)

User guide: PDF
Not available on TI.com
Evaluation board

D3-3P-DESIGNCORE-RADAR — D3 Embedded DesignCore® radar evaluation modules

D3 Embedded's miniature sensors, sensor evaluation boards, and sensor fusion devices allow for fast evaluation of D3 Embedded radar modules with our mmWave radar technology. These sensors enable easy integration of radar algorithms for industrial applications. Products range from flexible 60GHz and (...)

From: D3 Embedded
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMUPROTRACE — XDS560v2 PRO TRACE Receiver & Debug Probe

Important: The XDS560v2 PRO TRACE Receiver is a legacy product that supports pin trace for TI processors. For new devices it is recommended to use a third party trace receiver.

The XDS560v2 PRO TRACE Receiver supports the same features as the XDS560v2 System Trace family (USB version, USB & (...)

Not available on TI.com
Hardware programming tool

HS-3P-77-3D-WGA-LOP-4X4 — Antenna design for ADAS radar sensors from HUBER+SUHNER

77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, (...)

Third-party accessory

D3-3P-D3RCM — D3 Embedded's DesignCore® camera series legacy camera modules

The D3RCM 1.3 MP FPD-Link™ III cameras are rugged camera modules featuring the OmniVision® OV10640 image sensor or the SONY® IMX390 image sensor. They are compatible with D3 Embedded’s RVPs based on our processors, designed for automotive and performance-critical industrial applications. They have (...)

From: D3 Embedded
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Software development kit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Supported products & hardware

Supported products & hardware

Launch Download options
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware

Supported products & hardware

Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware

Supported products & hardware

Download options
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-2G mmWave studio GUI tools for 2nd-generation parts (xWR2243)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware

Supported products & hardware

Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware

Supported products & hardware

Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Support software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware

Supported products & hardware

Browse Download options
Simulation model

IWR1843 BSDL Model

SWRM048.ZIP (1 KB) - BSDL Model
Simulation model

IWR1843 IBIS Model

SWRM047.ZIP (1889 KB) - IBIS Model
Assembly drawing

xWR1843BOOST Hardware Design Checklist

SPRACL2.ZIP (1127 KB)
Design tool

MMWAVE-3P-SEARCH — mmWave radar sensors third-party search tool

TI has partnered with companies to offer a wide range of solutions using TI mmWave radar sensors and related services. These companies can accelerate your path to production using mmWave radar. Download this search tool to quickly browse our third-party solutions and find the right third-party to (...)
Package Pins CAD symbols, footprints & 3D models
FCCSP (ABL) 161 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos