Product details

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (ksps) 37500 TX power (dBm) 13.5 Arm CPU Arm Cortex-R5F at 300 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type C66x DSP 360MHz Interface type CSI-2, GPIO, I2C, SPI, LVDS, UART RAM (kByte) 4096 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Secure storage Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (ksps) 37500 TX power (dBm) 13.5 Arm CPU Arm Cortex-R5F at 300 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type C66x DSP 360MHz Interface type CSI-2, GPIO, I2C, SPI, LVDS, UART RAM (kByte) 4096 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Secure storage Rating Catalog
FCCSP (ALT) 266 1728 mm² (12 mm × 144 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76 to 81GHz coverage with over 4.5GHz continuous bandwidth
    • 4 receive and 4 transmit channels for PCB interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power
      • 13.5dBm
    • RX noise figure
      • 12dBm
    • Phase noise at 1MHz
      • -96dBc/Hz (76 to 77GHz)
      • -95dBc/Hz (76 to 81GHz)
  • Built-in calibration and self-test

    • Built in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) @300MHz
    • TI digital signal processor C66x @360MHz
    • TI radar hardware accelerator (HWA2.1) for operations like FFT, log magnitude, and memory compression
    • Multiple EDMA instances for data movement
  • Host interface
    • 2x CAN-FD
    • 10/100Mbps RGMII/RMII/MII Ethernet
  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Other interfaces available to user application
    • Up to 9 ADC channels
    • 2 SPIs
    • 4 UARTs
    • I2C
    • GPIOs
    • 3 EPWMs
    • 4-lane Aurora LVDS interface for raw ADC data and debug instrumentation
    • CSI2 Rx interface to enable playback of the captured data
  • On-Chip RAM
    • 4MBytes of ‘On Chip’ RAM
    • Memory space split between DSP, MCU, and shared L3
  • Device security (on select part numbers)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Hardware integrity up to SIL-2 targeted
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 40MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square or sine wave) at 40MHz
  • Effective Power Management
    • Recommended LP87745 Power Management ICs (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design
    • 0.65mm pitch, 12mm × 12mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Supports wide temperature operating range
    • Operating junction temperature range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 76 to 81GHz coverage with over 4.5GHz continuous bandwidth
    • 4 receive and 4 transmit channels for PCB interface to antennas
    • Per transmit phase shifter
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power
      • 13.5dBm
    • RX noise figure
      • 12dBm
    • Phase noise at 1MHz
      • -96dBc/Hz (76 to 77GHz)
      • -95dBc/Hz (76 to 81GHz)
  • Built-in calibration and self-test

    • Built in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Processing elements
    • Arm Cortex-R5F core (supports lock step operation) @300MHz
    • TI digital signal processor C66x @360MHz
    • TI radar hardware accelerator (HWA2.1) for operations like FFT, log magnitude, and memory compression
    • Multiple EDMA instances for data movement
  • Host interface
    • 2x CAN-FD
    • 10/100Mbps RGMII/RMII/MII Ethernet
  • Supports a serial flash memory interface (loading user application from QSPI flash memory)
  • Other interfaces available to user application
    • Up to 9 ADC channels
    • 2 SPIs
    • 4 UARTs
    • I2C
    • GPIOs
    • 3 EPWMs
    • 4-lane Aurora LVDS interface for raw ADC data and debug instrumentation
    • CSI2 Rx interface to enable playback of the captured data
  • On-Chip RAM
    • 4MBytes of ‘On Chip’ RAM
    • Memory space split between DSP, MCU, and shared L3
  • Device security (on select part numbers)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG
  • Functional safety compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Hardware integrity up to SIL-2 targeted
  • Advanced features
    • Embedded self-monitoring with no external processor involvement
    • Embedded interference detection capability
  • Power management
    • On-die LDO network for enhanced PSRR
    • LVCMOS IO supports dual voltage 3.3V and 1.8V
  • Clock source
    • 40MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square or sine wave) at 40MHz
  • Effective Power Management
    • Recommended LP87745 Power Management ICs (PMIC)
      • Companion PMIC specially designed to meet device power supply requirements
      • Flexible mapping and factory programmed configurations to support different use cases
  • Cost-reduced hardware design
    • 0.65mm pitch, 12mm × 12mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Supports wide temperature operating range
    • Operating junction temperature range: –40°C to 125°C

The IWR2944 is a single-chip mmWave sensor composed of a FMCW transceiver, capable of operation in the 76 to 81GHz band, radar data processing elements, and peripherals for in-vehicle networking. The IWR2944 is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in a small form factor and minimal BOM. The IWR2944 is a device for low-power, self-monitored, ultra-accurate radar systems in the industrial space.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. Integrated in the DSP subsystem (DSS), is TI’s high-performance C66x DSP for radar signal processing. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and industrial interface applications. The hardware accelerator block (HWA 2.1) supplements the DSS and MSS by offloading common radar processing such as FFT, constant false alarm rate (CFAR), scaling, and compression. This saves MIPS on the DSS and MSS, opening up resources for custom applications and higher-level algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

Additionally, the IWR2944 is provided as a complete platform solution including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

The IWR2944 is a single-chip mmWave sensor composed of a FMCW transceiver, capable of operation in the 76 to 81GHz band, radar data processing elements, and peripherals for in-vehicle networking. The IWR2944 is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in a small form factor and minimal BOM. The IWR2944 is a device for low-power, self-monitored, ultra-accurate radar systems in the industrial space.

TI’s low-power 45nm RFCMOS process enables a monolithic implementation of a 4 TX, 4 RX system with integrated PLL, VCO, mixer, and baseband ADC. Integrated in the DSP subsystem (DSS), is TI’s high-performance C66x DSP for radar signal processing. The device includes a Radio Processor Subsystem (RSS), which is responsible for radar front-end configuration, control, and calibration. Within the Main Subsystem (MSS), the device implements a user-programmable Arm Cortex-R5F processor allowing for custom control and industrial interface applications. The hardware accelerator block (HWA 2.1) supplements the DSS and MSS by offloading common radar processing such as FFT, constant false alarm rate (CFAR), scaling, and compression. This saves MIPS on the DSS and MSS, opening up resources for custom applications and higher-level algorithms.

A Hardware Security Module (HSM) is also provisioned in the device (available for only secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

Additionally, the IWR2944 is provided as a complete platform solution including TI hardware and software reference designs, software drivers, sample configurations, API guides, and user documentation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet IWR2944 Single-Chip 76 to 81GHz FMCW Radar Sensor datasheet (Rev. A) PDF | HTML Feb 12, 2026
* User guide AWR294x Technical Reference Manual (Rev. D) Aug 26, 2024
* Errata IWR2944 Errata PDF | HTML Feb 14, 2024
Application note Power Optimization Techniques for the AWR294x PDF | HTML Mar 21, 2025
Application note Getting Started with mmWave Sensors PDF | HTML Mar 12, 2025
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML Dec 17, 2024
Application note AWR294x, AWR2544 Primary and Secondary Bootloader (Rev. B) PDF | HTML Dec 13, 2024
User guide AWR2944 mmWave Demo Visualizer User's Guide (Rev. A) PDF | HTML Mar 27, 2023
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML Jan 11, 2023
White paper How Radar is Displacing Traditional Technologies PDF | HTML Feb 11, 2022
Design guide High-End Corner Radar Reference Design PDF | HTML Nov 12, 2021
Application note Interference Mitigation on the AWR294x PDF | HTML Nov 12, 2021
Certificate AWR2944EVM EU RoHS Declaration of Conformity (DoC) Nov 8, 2021
Application note mmWave Radar Radome Design Guide PDF | HTML Aug 17, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC

The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).

The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DCA1000EVM — DCA1000 evaluation module for real-time data capture and streaming

The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

HS-3P-77-3D-WGA-LOP-4X4 — Antenna design for ADAS radar sensors from HUBER+SUHNER

77GHz 3D waveguide antenna 4Tx4R - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a second-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, (...)

Supported products & hardware
Third-party accessory

GAPW-3P-ANTENNA — Antenna design for ADAS radar sensors from GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

From: Gapwaves
Supported products & hardware
Software development kit (SDK)

MMWAVE-MCUPLUS-SDK — mmWave software development kit (SDK) for AWR2944, AWR2544, AWR2944LC, AM2732 and IWR2944

The mmWave microcontroller (MCU) plus software development kit (SDK) is a collection of software packages that enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-MCUPLUS-SDK and companion packages to support your design needs.

MMWAVE-MCUPLUS-SDK is a (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-2G — mmWave studio GUI tools for second-generation parts (xWR2944, AWR2544, AWR2x4xP)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ALT) 266 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos