Product details

Supply voltage (max) (V) 12 Supply voltage (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (max) (V) 12 Supply voltage (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3-Wire Serial Interface
  • Mute Function
  • Click and Pop Free Attenuation Changes
  • 8-Pin Plastic PDIP and SOIC Packages Available

Key Specifications

  • Total Harmonic Distortion 0.0008 % (Typ)
  • Frequency Response > 200 kHz (−3 dB) (Typ)
  • Attenuation Range (Excluding Mute) 62 dB (Typ)
  • Dynamic Range 115 dB (Typ)
  • Mute Attenuation 102 dB (Typ)

All trademarks are the property of their respective owners.

  • 3-Wire Serial Interface
  • Mute Function
  • Click and Pop Free Attenuation Changes
  • 8-Pin Plastic PDIP and SOIC Packages Available

Key Specifications

  • Total Harmonic Distortion 0.0008 % (Typ)
  • Frequency Response > 200 kHz (−3 dB) (Typ)
  • Attenuation Range (Excluding Mute) 62 dB (Typ)
  • Dynamic Range 115 dB (Typ)
  • Mute Attenuation 102 dB (Typ)

All trademarks are the property of their respective owners.

The LM1971 is a digitally controlled single channel audio attenuator fabricated on a CMOS process. Attenuation is variable in 1 dB steps from 0 dB to −62 dB. A mute function disconnects the input from the output, providing over 100 dB of attenuation.

The performance of the device is exhibited by its ability to change attenuation levels without audible clicks or pops. In addition, the LM1971 features a low Total Harmonic Distortion (THD) of 0.0008%, and a Dynamic Range of 115 dB, making it suitable for digital audio needs. The LM1971 is available in both 8-pin plastic PDIP or SOIC packages.

The LM1971 is controlled by a TTL/CMOS compatible 3-wire serial digital interface. The active low LOAD line enables the data input registers while the CLOCK line provides system timing. Its DATA pin receives serial data on the rising edge of each CLOCK pulse, allowing the desired attenuation setting to be selected.

The LM1971 is a digitally controlled single channel audio attenuator fabricated on a CMOS process. Attenuation is variable in 1 dB steps from 0 dB to −62 dB. A mute function disconnects the input from the output, providing over 100 dB of attenuation.

The performance of the device is exhibited by its ability to change attenuation levels without audible clicks or pops. In addition, the LM1971 features a low Total Harmonic Distortion (THD) of 0.0008%, and a Dynamic Range of 115 dB, making it suitable for digital audio needs. The LM1971 is available in both 8-pin plastic PDIP or SOIC packages.

The LM1971 is controlled by a TTL/CMOS compatible 3-wire serial digital interface. The active low LOAD line enables the data input registers while the CLOCK line provides system timing. Its DATA pin receives serial data on the rising edge of each CLOCK pulse, allowing the desired attenuation setting to be selected.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM1971 Overture Audio Atten Series Dig Controlled 62 dB Audio Attenuator w/Mute datasheet (Rev. B) 03 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos