Product details

Supply voltage (max) (V) 12 Supply voltage (min) (V) 4.5 Rating Catalog Operating temperature range (°C) 0 to 70
Supply voltage (max) (V) 12 Supply voltage (min) (V) 4.5 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • 3-Wire Serial Interface
  • Daisy-Chain Capability
  • 104dB Mute Attenuation
  • Pop and Click Free Attenuation Changes

Key Specifications

  • Total Harmonic Distortion +
    Noise: 0.003 % (max)
  • Frequency response: 100 kHz (−3dB) (min)
  • Attenuation range (excluding
    mute): 78 dB (typ)
  • Differential attenuation: ±0.25 dB (max)
  • Signal-to-noise ratio
    (ref. 4 Vrms): 110 dB (min)
  • Channel separation: 100 dB (min)

All trademarks are the property of their respective owners.

  • 3-Wire Serial Interface
  • Daisy-Chain Capability
  • 104dB Mute Attenuation
  • Pop and Click Free Attenuation Changes

Key Specifications

  • Total Harmonic Distortion +
    Noise: 0.003 % (max)
  • Frequency response: 100 kHz (−3dB) (min)
  • Attenuation range (excluding
    mute): 78 dB (typ)
  • Differential attenuation: ±0.25 dB (max)
  • Signal-to-noise ratio
    (ref. 4 Vrms): 110 dB (min)
  • Channel separation: 100 dB (min)

All trademarks are the property of their respective owners.

The LM1972 is a digitally controlled 2-channel 78dB audio attenuator fabricated on a CMOS process. Each channel has attenuation steps of 0.5dB from 0dB–47.5dB, 1.0dB steps from 48dB–78dB, with a mute function attenuating 104dB. Its logarithmic attenuation curve can be customized through software to fit the desired application.

The performance of a μPot is demonstrated through its excellent Signal-to-Noise Ratio, extremely low (THD+N), and high channel separation. Each μPot contains a mute function that disconnects the input signal from the output, providing a minimum attenuation of 96dB. Transitions between any attenuation settings are pop free.

The LM1972's 3-wire serial digital interface is TTL and CMOS compatible; receiving data that selects a channel and the desired attenuation level. The Data-Out pin of the LM1972 allows multiple μPots to be daisy-chained together, reducing the number of enable and data lines to be routed for a given application.

The LM1972 is a digitally controlled 2-channel 78dB audio attenuator fabricated on a CMOS process. Each channel has attenuation steps of 0.5dB from 0dB–47.5dB, 1.0dB steps from 48dB–78dB, with a mute function attenuating 104dB. Its logarithmic attenuation curve can be customized through software to fit the desired application.

The performance of a μPot is demonstrated through its excellent Signal-to-Noise Ratio, extremely low (THD+N), and high channel separation. Each μPot contains a mute function that disconnects the input signal from the output, providing a minimum attenuation of 96dB. Transitions between any attenuation settings are pop free.

The LM1972's 3-wire serial digital interface is TTL and CMOS compatible; receiving data that selects a channel and the desired attenuation level. The Data-Out pin of the LM1972 allows multiple μPots to be daisy-chained together, reducing the number of enable and data lines to be routed for a given application.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM1972 Pot 2-Channel 78 dB Audio Attenuator with Mute datasheet (Rev. D) 20 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos