NEW

LM50HV-Q1

ACTIVE

Product details

Local sensor accuracy (max) 2 Rating Automotive Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
Local sensor accuracy (max) 2 Rating Automotive Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) — (—) — See data sheet
  • AEC-Q100 Qualified for automotive applications
    • LM50-Q1 (Grade-1): –40°C to +125°C
    • LM50HV-Q1 (Grade-0): –40°C to +150°C
  • Functional safety-capable
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV-Q1 (Next-generation):
    • Wide supply range: 3V to 36V
    • ±2°C (Max) accuracy over 20°C to 70°C
    • ±2.5°C (Max) accuracy over 0°C to 100°C
    • ±3°C (Max) accuracy over −20°C to 125°C
    • ±3.5°C (Max) accuracy over −40°C to 150°C
    • Quiescent Current (Typ): 52µA
  • LM50-Q1:
    • Operating supply range: 4.5V to 10V

    • ±3°C (Max) accuracy at 25°C
    • ±4°C (Max) accuracy over −40°C to 125°C
    • Quiescent Current (Typ): 95µA
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • UL Recognized Component (LM50-Q1)
  • AEC-Q100 Qualified for automotive applications
    • LM50-Q1 (Grade-1): –40°C to +125°C
    • LM50HV-Q1 (Grade-0): –40°C to +150°C
  • Functional safety-capable
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV-Q1 (Next-generation):
    • Wide supply range: 3V to 36V
    • ±2°C (Max) accuracy over 20°C to 70°C
    • ±2.5°C (Max) accuracy over 0°C to 100°C
    • ±3°C (Max) accuracy over −20°C to 125°C
    • ±3.5°C (Max) accuracy over −40°C to 150°C
    • Quiescent Current (Typ): 52µA
  • LM50-Q1:
    • Operating supply range: 4.5V to 10V

    • ±3°C (Max) accuracy at 25°C
    • ±4°C (Max) accuracy over −40°C to 125°C
    • Quiescent Current (Typ): 95µA
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • UL Recognized Component (LM50-Q1)

The LM50-Q1 (Grade-1) and LM50HV-Q1 (Grade-0) devices are AEC-Q100 automotive-grade analog temperature sensor that can measure temperature up to 125°C and 150°C, respectively, using a single positive supply. Unlike NTC thermistors, LM50-Q1 and LM50HV-Q1 do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of these devices ranges from 100mV (at -40°C) to 1.75V (at 125°C) and 2V (at 150°C only for LM50HV-Q1), simplifying automotive ADC interfacing (including ADC integrated in MCU).

LM50HV-Q1 is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of LM50-Q1 and LM50HV-Q1 at the wafer level provide low cost and consistent accuracy: LM50-Q1 (±4°C across –40°C to 125°C) and LM50HV-Q1 (±3°C across –20°C to 125°C, ±3.5°C across –40°C to 150°C). Functional safety documentation is also available.

The LM50-Q1 (Grade-1) and LM50HV-Q1 (Grade-0) devices are AEC-Q100 automotive-grade analog temperature sensor that can measure temperature up to 125°C and 150°C, respectively, using a single positive supply. Unlike NTC thermistors, LM50-Q1 and LM50HV-Q1 do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of these devices ranges from 100mV (at -40°C) to 1.75V (at 125°C) and 2V (at 150°C only for LM50HV-Q1), simplifying automotive ADC interfacing (including ADC integrated in MCU).

LM50HV-Q1 is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of LM50-Q1 and LM50HV-Q1 at the wafer level provide low cost and consistent accuracy: LM50-Q1 (±4°C across –40°C to 125°C) and LM50HV-Q1 (±3°C across –20°C to 125°C, ±3.5°C across –40°C to 150°C). Functional safety documentation is also available.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM50-Q1 and LM50HV-Q1 - Automotive (Grade 1, Grade 0), Industry-Standard (10mV/°C) Analog Temperature Sensor with ±2°C or ±3°C Accuracy, in SOT-23 Package datasheet (Rev. A) PDF | HTML Feb 2, 2026
Functional safety information LM50HV-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 30, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
— (—) —

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos