Product details

Applications Audio op amps Features Premium Sound, Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Audio op amps Features Premium Sound, Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
■  Wide dynamic range: >140dB
■  Low input noise   voltage: 4.5nV/ √ ^Hz
■  High slew rate: 7 V/μs (typ); 5V/μs (min)
■  High gain bandwidth: 15MHz (typ); 10MHz (min)
■  Wide power bandwidth: 120KHz
■  Low distortion: 0.002%
■  Low offset voltage: 0.3mV
■  Large phase margin: 60°
■  Available in 8 pin MSOP package  

■  Wide dynamic range: >140dB
■  Low input noise   voltage: 4.5nV/ √ ^Hz
■  High slew rate: 7 V/μs (typ); 5V/μs (min)
■  High gain bandwidth: 15MHz (typ); 10MHz (min)
■  Wide power bandwidth: 120KHz
■  Low distortion: 0.002%
■  Low offset voltage: 0.3mV
■  Large phase margin: 60°
■  Available in 8 pin MSOP package  

The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM833-N Dual Audio Operational Amplifier datasheet (Rev. E) May 18, 2012

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​