LMH1219

ACTIVE

12G SDI adaptive cable equalizer with integrated reclocker

Product details

Function Equalizer, Equalizer with reclocker, Reclocker Supply voltage (V) 2.5 Power consumption (mW) 250 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
Function Equalizer, Equalizer with reclocker, Reclocker Supply voltage (V) 2.5 Power consumption (mW) 250 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Supports ST-2082-1(12G), ST-2081-1(6G), ST-424(3G), ST-292(HD), and ST-259(SD)
  • Supports SFF8431 (SFP+) for SMPTE 2022-5/6
  • Compatible with DVB-ASI and AES10 (MADI)
  • Integrated Reference-Less Reclocker Locks to SMPTE and 10GbE Rate: 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Sub-Rates, 270 Mbps and 10.3125 Gbps
  • Adaptive Cable Equalizer at Input 0 (IN0)
  • Cable Reach (Belden 1694A):
    • 75 m at 11.88 Gbps (4Kp60 UHD)
    • 120 m at 5.94 Gbps (UHD)
    • 200 m at 2.97 Gbps (FHD)
    • 280 m at 1.485 Gbps (HD)
    • 600 m at 270 Mbps (SD)
  • Adaptive Board Trace Equalizer at Input 1 (IN1)
  • Low Power: 250 mW (Typical)
  • Power Saving Mode: 16 mW
  • Integrated Input Return Loss Network
  • 2:1 Input Mux, 1:2 Fanout Output With De-Emphasis
  • Supports Signal Splitter Mode (–6 dB Launch Amplitude)
  • On-Chip Loop Filter Capacitor and Eye Monitor
  • Powers from Single 2.5 V with On-Chip 1.8 V Regulator
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4 mm × 4 mm 24-pin QFN Package
  • Operating Temperature Range: –40°C to +85°C
  • Supports ST-2082-1(12G), ST-2081-1(6G), ST-424(3G), ST-292(HD), and ST-259(SD)
  • Supports SFF8431 (SFP+) for SMPTE 2022-5/6
  • Compatible with DVB-ASI and AES10 (MADI)
  • Integrated Reference-Less Reclocker Locks to SMPTE and 10GbE Rate: 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Sub-Rates, 270 Mbps and 10.3125 Gbps
  • Adaptive Cable Equalizer at Input 0 (IN0)
  • Cable Reach (Belden 1694A):
    • 75 m at 11.88 Gbps (4Kp60 UHD)
    • 120 m at 5.94 Gbps (UHD)
    • 200 m at 2.97 Gbps (FHD)
    • 280 m at 1.485 Gbps (HD)
    • 600 m at 270 Mbps (SD)
  • Adaptive Board Trace Equalizer at Input 1 (IN1)
  • Low Power: 250 mW (Typical)
  • Power Saving Mode: 16 mW
  • Integrated Input Return Loss Network
  • 2:1 Input Mux, 1:2 Fanout Output With De-Emphasis
  • Supports Signal Splitter Mode (–6 dB Launch Amplitude)
  • On-Chip Loop Filter Capacitor and Eye Monitor
  • Powers from Single 2.5 V with On-Chip 1.8 V Regulator
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4 mm × 4 mm 24-pin QFN Package
  • Operating Temperature Range: –40°C to +85°C

The LMH1219 is a low-power, dual-input and dual-output, adaptive equalizer with integrated reclocker. It supports SMPTE video rates up to 11.88 Gbps and 10 GbE video over IP, enabling UHD video for 4K/8K applications. An extended reach adaptive cable equalizer at IN0 is designed to equalize data transmitted over 75 Ω coaxial cable and operates over a wide range of data rates from 125 Mbps to 11.88 Gbps. An adaptive board trace equalizer at IN1 is SFF-8431 compatible and supports both SMPTE and 10 GbE data rates.

The integrated reclocker attenuates high frequency jitter and provides the best signal integrity. High input jitter tolerance of the reclocker improves timing margin. The reclocker has a built-in loop filter, and operates without the need of a precision input reference clock. A non-disruptive eye monitor allows real time measurement of the serial data to simplify system debug and accelerate board bring-up.

The integrated 2:1 Mux and 1:2 Fanout provide flexibility for multiple video signals. The output drivers offer programmable de-emphasis to compensate board trace losses at its outputs. The integrated return loss network meets stringent SMPTE specifications across all data rates. The typical power consumption of LMH1219 is 250 mW. In the absence of input signal, power is further reduced to 16 mW.

The LMH1219 is pin compatible to LMH1226 (12G UHD reclocker) and LMH0324 (3G adaptive cable equalizer).

The LMH1219 is a low-power, dual-input and dual-output, adaptive equalizer with integrated reclocker. It supports SMPTE video rates up to 11.88 Gbps and 10 GbE video over IP, enabling UHD video for 4K/8K applications. An extended reach adaptive cable equalizer at IN0 is designed to equalize data transmitted over 75 Ω coaxial cable and operates over a wide range of data rates from 125 Mbps to 11.88 Gbps. An adaptive board trace equalizer at IN1 is SFF-8431 compatible and supports both SMPTE and 10 GbE data rates.

The integrated reclocker attenuates high frequency jitter and provides the best signal integrity. High input jitter tolerance of the reclocker improves timing margin. The reclocker has a built-in loop filter, and operates without the need of a precision input reference clock. A non-disruptive eye monitor allows real time measurement of the serial data to simplify system debug and accelerate board bring-up.

The integrated 2:1 Mux and 1:2 Fanout provide flexibility for multiple video signals. The output drivers offer programmable de-emphasis to compensate board trace losses at its outputs. The integrated return loss network meets stringent SMPTE specifications across all data rates. The typical power consumption of LMH1219 is 250 mW. In the absence of input signal, power is further reduced to 16 mW.

The LMH1219 is pin compatible to LMH1226 (12G UHD reclocker) and LMH0324 (3G adaptive cable equalizer).

Download View video with transcript Video
Request more information

The LMH1219 programming guide and IBIS-AMI models are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH1219 Low Power 12G UHD Adaptive Cable Equalizer with Integrated Reclocker datasheet (Rev. D) PDF | HTML 08 Jun 2018
Application note LMH121x 12G SDI PCB Layout Guidelines 19 Feb 2020
Application note LMH12xx MADI Compatibility Application Note PDF | HTML 30 Aug 2018
Technical article Three reasons why a bidirectional I/O will simplify your next 4K video design PDF | HTML 06 Sep 2017
Technical article Three things to consider when upgrading to 4K Ultra HD 12G-SDI interfaces PDF | HTML 13 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH1219EVM — LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module

The LMH1219EVM Evaluation Board provides a complete high bandwidth platform to evaluate the SDI and 10 GbE signal conditioning features of the Texas Instruments LMH1219 UHD Cable Equalizer. The LMH1219EVM can be used for standard compliance testing, performance evaluation, and initial system (...)
User guide: PDF
Design tool

LMH0324-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
  • LMH1219 12G SDI adaptive cable equalizer with integrated reclocker
  • LMH1226 12G SDI dual-output reclocker
Design tool

LMH1219-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
  • LMH1219 12G SDI adaptive cable equalizer with integrated reclocker
  • LMH1226 12G SDI dual-output reclocker
Design tool

LMH1226-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
  • LMH1219 12G SDI adaptive cable equalizer with integrated reclocker
  • LMH1226 12G SDI dual-output reclocker
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00428 — 12-Gbps SDI and Video Over IP Repeater With Reclocking Function

This verified reference design is a 12G SDI and Video over IP repeater with reclocking function compatible with SMPTE (ST-2082, ST-2081, ST-424, ST-292, and ST-259) and 10 GbE electrical requirements. This design is applicable to either coax or optical cable applications.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos