LMH1229
- Adaptive cable equalizer with integrated reclocker
- Supports ST-2082-1(12G), ST-2081-1(6G), ST-424(3G), ST-292(HD), and ST-259(SD)
- Compatible with DVB-ASI and AES10 (MADI)
- Integrated referenceless reclocker locks to SMPTE rates: 11.88Gbps, 5.94Gbps, 2.97Gbps, 1.485Gbps, or divide-by-1.001 sub-rates, 270Mbps
- Typical cable reach (Belden 1694A), PRBS-9 pattern:
- 100m at 11.88Gbps (4Kp60 UHD)
- 150m at 5.94Gbps (UHD)
- 220m at 2.97Gbps (FHD)
- 300m at 1.485Gbps (HD)
- 600m at 270Mbps (SD)
- Typical cable reach (Belden 1694A), pathological pattern(1):
- 90m at 11.88Gbps (4Kp60 UHD)
- 140m at 5.94Gbps (UHD)
- 220m at 2.97Gbps (FHD)
- 300m at 1.485Gbps (HD)
- 600m at 270Mbps (SD)
- On-chip 75Ω termination and return loss compensation network
- Input cable equalizer and reclocker features:
- Improved cable reach with stress patterns
- Programmable CDR loop bandwidth settings
- 2:1 75Ω input mux (LMH1239 only)
- Output driver features:
- 1:2 100Ω fanout output with de-emphasis
- Reclocked 75Ω loop-through output with cable fault detection (up to 600m)
- Built-in PRBS generator and checker
- Internal eye opening monitor
- Single 2.5V supply
- Low power: 350mW (typical)
- Power Save mode: 70mW
- Configurable by control pins, SPI, or SMBus interface
- 5mm × 5mm 32-pin WQFN package
- Operating temperature range: –40°C to +85°C
(1)For details about SDI pathological implementation, refer to A Study of the SDI Pathological Data Pattern application note
The LMH12x9 (LMH1229, LMH1239) is a long reach adaptive cable equalizer with integrated reclocker, dual outputs, and 75Ω loop-through output. The device is designed to equalize data transmitted over 75Ω coaxial cable and operates across SMPTE data rates ranging from 125Mbps to 11.88Gbps.
The adaptive equalizer at the SDI input enables automatic loss compensation for up to 100m Belden 1694A cable reach in 4K/8K video applications where 12G-SDI (11.88Gbps) is used. The integrated reclocker attenuates high frequency jitter and fully regenerates the data using a clean, low-jitter clock. The loop filter of the reclocker is adjustable with optional external capacitor to reduce the CDR loop bandwidth.
For routing simplicity and debug, the LMH12x9 features a 1:3 output mux consisting of two 100Ω fanouts with VOD and de-emphasis control and one 75Ω loop-through SDI output. The 75Ω loop-through output is provided to extend the signal reach or enable system-level diagnostics.
The LMH12x9 features internal integrated return loss networks that meet stringent SMPTE specifications across all data rates. The LMH12x9 also has an internal eye opening monitor and a programmable pin for CDR lock indication, input carrier detect, cable fault detection, or hardware interrupts to support system diagnostics and board bring-up.
The LMH1229 is pin compatible with the LMH1297 (12G UHD-SDI bidirectional I/O with integrated reclocker) when used in cable equalizer applications. For system-level redundancy, the LMH1239 is offered with an additional integrated SDI input mux.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LMH12x9 12G UHD Long Reach Cable Equalizer with Integrated Reclocker datasheet (Rev. A) | PDF | HTML | 01 Oct 2024 |
| User guide | LMH1229 and LMH1239 Programming Guide | PDF | HTML | 13 Feb 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH1239EVM — LMH1239 evaluation module
The LMH1239 is a long reach adaptive cable equalizer with integrated reclocker, dual-inputs, dual-outputs and 75Ω loop-through output. The device is designed to equalize data transmitted over 75Ω coaxial cable and operates across SMPTE data rates ranging from 125 Mbps to 11.88 Gbps. The adaptive (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RTV) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.