Product details

Type Peak Frequency (min) (MHz) 100 Frequency (max) (MHz) 3000 Dynamic range (typ) (dB) 40 Supply voltage (min) (V) 2.6 Supply voltage (max) (V) 3.3 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Type Peak Frequency (min) (MHz) 100 Frequency (max) (MHz) 3000 Dynamic range (typ) (dB) 40 Supply voltage (min) (V) 2.6 Supply voltage (max) (V) 3.3 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Linear Response
  • 40 dB Power Detection Range
  • Very Low Supply Current of 3.4 mA
  • Short Response Time of 165 ns
  • Stable Conversion Gain of 3.6 V/VRMS
  • Multi-Band Operation from 100 MHz to 3 GHz
  • Very Low Conformance Error
  • High Temperature Stability of ±0.5 dB
  • Shutdown Functionality
  • Supply Range from 2.6V to 3.3V
  • Package:
    • 4-Bump DSBGA, 0.4mm Pitch

All trademarks are the property of their respective owners.

  • Linear Response
  • 40 dB Power Detection Range
  • Very Low Supply Current of 3.4 mA
  • Short Response Time of 165 ns
  • Stable Conversion Gain of 3.6 V/VRMS
  • Multi-Band Operation from 100 MHz to 3 GHz
  • Very Low Conformance Error
  • High Temperature Stability of ±0.5 dB
  • Shutdown Functionality
  • Supply Range from 2.6V to 3.3V
  • Package:
    • 4-Bump DSBGA, 0.4mm Pitch

All trademarks are the property of their respective owners.

The LMH2121 is an accurate fast-responding power detector / RF envelope detector. Its response between an RF input signal and DC output signal is linear. The typical response time of 165 ns makes the device suitable for an accurate power setting in handsets during a rise time of RF transmission slots. It can be used in all popular communications standards: 2G/3G/4G/WAP.

The LMH2121 has an input range from −28 dBm to +12 dBm. Over this input range the device has an intrinsic high insensitivity for temperature, supply voltage and loading. The bandwidth of the device is from 100 MHz to 3 GHz, covering 2G/3G/4G/WiFi wireless bands.

As a result of the unique internal architecture, the device shows an extremely low part-to-part variation of the detection curve. This is demonstrated by its low intercept and slope variation as well as a very good linear conformance. Consequently the required characterization and calibration efforts are low.

The device is active for EN = High; otherwise it is in a low power consumption shutdown mode. To save power and allow for two detector outputs in parallel, the output (OUT) is high impedance during shutdown.

The LMH2121 is offered in a tiny 4-bump DSBGA package: 0.866 mm x 1.07 mm x 0.6 mm.

The LMH2121 is an accurate fast-responding power detector / RF envelope detector. Its response between an RF input signal and DC output signal is linear. The typical response time of 165 ns makes the device suitable for an accurate power setting in handsets during a rise time of RF transmission slots. It can be used in all popular communications standards: 2G/3G/4G/WAP.

The LMH2121 has an input range from −28 dBm to +12 dBm. Over this input range the device has an intrinsic high insensitivity for temperature, supply voltage and loading. The bandwidth of the device is from 100 MHz to 3 GHz, covering 2G/3G/4G/WiFi wireless bands.

As a result of the unique internal architecture, the device shows an extremely low part-to-part variation of the detection curve. This is demonstrated by its low intercept and slope variation as well as a very good linear conformance. Consequently the required characterization and calibration efforts are low.

The device is active for EN = High; otherwise it is in a low power consumption shutdown mode. To save power and allow for two detector outputs in parallel, the output (OUT) is high impedance during shutdown.

The LMH2121 is offered in a tiny 4-bump DSBGA package: 0.866 mm x 1.07 mm x 0.6 mm.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH2121 3GHz Fast-Responding Linear Pwr Detctr w 40dB Dynamic Range datasheet (Rev. A) 22 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-2246 LMH2121 Evaluation Board (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH2121TMEVAL — LMH2121EVAL Power Detector RF Envelope Detector Evaluation Board/Module

Power Detector RF Envelope Detector Evaluation Board/Module

The EVM operates with a single supply form 2.6V to 3.3V and has an LMH2121 RF power detection range from −28 dBm to +12 dBm. The board consist of a single LMH2121 along with external components soldered on a printed circuit board. (...)

Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos