LMH32401-Q1

ACTIVE

Automotive, programmable-gain differential-output high-speed transimpedance amplifier

Product details

Number of channels 1 GBW (typ) (MHz) 450 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 450 Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 1 GBW (typ) (MHz) 450 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 450 Operating temperature range (°C) -40 to 125 Rating Automotive
VQFN (RGT) 16 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Integrated programmable gain: 2 kΩ or 20 kΩ
  • Performance at gain = 2 kΩ, C PD = 1 pF:
    • Bandwidth: 450 MHz
    • Input-referred noise: 250 nA RMS
    • Rise and fall time: 0.8 ns
  • Performance at gain = 20 kΩ, C PD = 1 pF:
    • Bandwidth: 275 MHz
    • Input-referred noise: 49 nA RMS
    • Rise and fall time: 1.3 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Integrated output multiplexer
  • Wide output swing: 1.5 V PP
  • Quiescent current: 30 mA
  • Package: 16-pin, wettable-flank VQFN
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Integrated programmable gain: 2 kΩ or 20 kΩ
  • Performance at gain = 2 kΩ, C PD = 1 pF:
    • Bandwidth: 450 MHz
    • Input-referred noise: 250 nA RMS
    • Rise and fall time: 0.8 ns
  • Performance at gain = 20 kΩ, C PD = 1 pF:
    • Bandwidth: 275 MHz
    • Input-referred noise: 49 nA RMS
    • Rise and fall time: 1.3 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Integrated output multiplexer
  • Wide output swing: 1.5 V PP
  • Quiescent current: 30 mA
  • Package: 16-pin, wettable-flank VQFN

The LMH32401-Q1 automotive device is a programmable-gain, single-ended-input to differential-output transimpedance amplifier for light detection and ranging (LIDAR) applications.

The LMH32401-Q1 can be configured in a gain of 2 kΩ or 20 kΩ. The LMH32401-Q1 has 1.5 V PP of output swing and is designed to drive a 100‑Ω load.

The LMH32401-Q1 has an integrated 100-mA clamp that protects the amplifier and allows the device to rapidly recover from an overloaded input condition. The LMH32401-Q1 also features an integrated ambient-light cancellation circuit. To save board space, as well as reduce system cost, use this circuit instead of ac coupling between the photodiode (PD) or avalanche photodiode (APD) and the amplifier. The ambient-light cancellation circuit can be disabled in cases where dc coupling is required.

To conserve power when the amplifier is not being used, the LMH32401-Q1 provides a low-power mode using the EN pin. When the amplifier is in low-power mode, the output pins are in a high-impedance state. This feature allows several LMH32401-Q1 amplifiers to be multiplexed to a single ADC with the EN control pin serving as the multiplexer select function.

The LMH32401-Q1 automotive device is a programmable-gain, single-ended-input to differential-output transimpedance amplifier for light detection and ranging (LIDAR) applications.

The LMH32401-Q1 can be configured in a gain of 2 kΩ or 20 kΩ. The LMH32401-Q1 has 1.5 V PP of output swing and is designed to drive a 100‑Ω load.

The LMH32401-Q1 has an integrated 100-mA clamp that protects the amplifier and allows the device to rapidly recover from an overloaded input condition. The LMH32401-Q1 also features an integrated ambient-light cancellation circuit. To save board space, as well as reduce system cost, use this circuit instead of ac coupling between the photodiode (PD) or avalanche photodiode (APD) and the amplifier. The ambient-light cancellation circuit can be disabled in cases where dc coupling is required.

To conserve power when the amplifier is not being used, the LMH32401-Q1 provides a low-power mode using the EN pin. When the amplifier is in low-power mode, the output pins are in a high-impedance state. This feature allows several LMH32401-Q1 amplifiers to be multiplexed to a single ADC with the EN control pin serving as the multiplexer select function.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier Industrial-grade version
Similar functionality to the compared device
LMH32404-Q1 ACTIVE Automotive four-channel, differential output transimpedance amplifier with integrated multiplexing Quad channel for multichannel systems

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMH32401-Q1 Automotive, 450-MHz, Programmable-Gain, Differential-Output Transimpedance Amplifier datasheet (Rev. A) PDF | HTML 01 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH32401RGTEVM — LMH32401 evaluation model for programmable-gain differential-output transimpedance amplifier

The LMH32401RGT evaluation module (EVM) is a development platform for the LMH32401 differential-output transimpedance ampifier in the RGT package. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipement, and the (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH32401 and LMH32401-Q1 TINA-TI Reference Design (Rev. C)

SBOMB18C.TSC (9729 KB) - TINA-TI Reference Design
Simulation model

LMH32401 and LMH32401-Q1 TINA-TI Spice Model

SBOMB23.TSM (19 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos