LMH32404-Q1

ACTIVE

Automotive four-channel, differential output transimpedance amplifier with integrated multiplexing

Product details

Number of channels 4 GBW (typ) (MHz) 350 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 350 Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 4 GBW (typ) (MHz) 350 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 350 Operating temperature range (°C) -40 to 125 Rating Automotive
VQFN (RHF) 28 20 mm² 5 x 4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Gain: 20 kΩ
  • Performance, CPD = 1 pF:
    • Bandwidth: 350 MHz
    • Input-referred noise: 56 nARMS
    • Rise, fall time: 1.25 ns
  • Quiescent current: 28 mA/channel
  • Standby mode: 10 mA/channel
  • Low power mode: 2.5 mA (4 channels)
  • Channel switching time: 10 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • 4 Input channels and 4 differential output channels
  • Integrated multiplexer enables flexible configurability between optical sensor and ADC/TDC
  • Multiple LMH32404s can be combined in parallel to create a wider field-of-view (FoV)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Gain: 20 kΩ
  • Performance, CPD = 1 pF:
    • Bandwidth: 350 MHz
    • Input-referred noise: 56 nARMS
    • Rise, fall time: 1.25 ns
  • Quiescent current: 28 mA/channel
  • Standby mode: 10 mA/channel
  • Low power mode: 2.5 mA (4 channels)
  • Channel switching time: 10 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • 4 Input channels and 4 differential output channels
  • Integrated multiplexer enables flexible configurability between optical sensor and ADC/TDC
  • Multiple LMH32404s can be combined in parallel to create a wider field-of-view (FoV)

The LMH32404-Q1 is a quad-channel, single-ended-input to differential-output transimpedance amplifier (TIA) for light detection and ranging (LIDAR) applications and laser distance measurement systems.

The LMH32404-Q1 has an integrated 100-mA clamp on each channel that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32404-Q1 also features an integrated ambient light cancellation (ALC) circuit on each channel that can be used instead of AC coupling between the photodiode and the amplifier to save board space and system cost. The ALC loop should be disabled when DC and low frequency content is measured.

Each LMH32404-Q1 channel has integrated switches on the output to disconnect the differential output amplifier from the output pins and put the channel in standby mode. When switching between different channels, the transistion time is only 10 ns. The LMH32404-Q1 can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used.

.

.

The LMH32404-Q1 is a quad-channel, single-ended-input to differential-output transimpedance amplifier (TIA) for light detection and ranging (LIDAR) applications and laser distance measurement systems.

The LMH32404-Q1 has an integrated 100-mA clamp on each channel that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32404-Q1 also features an integrated ambient light cancellation (ALC) circuit on each channel that can be used instead of AC coupling between the photodiode and the amplifier to save board space and system cost. The ALC loop should be disabled when DC and low frequency content is measured.

Each LMH32404-Q1 channel has integrated switches on the output to disconnect the differential output amplifier from the output pins and put the channel in standby mode. When switching between different channels, the transistion time is only 10 ns. The LMH32404-Q1 can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used.

.

.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier A single-channel transimpedance amplifier with programable gain for smaller systems requiring different gain options
LMH32401-Q1 ACTIVE Automotive, programmable-gain differential-output high-speed transimpedance amplifier Single channel with programable gain for smaller systems requiring different gain options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH32404-Q1 Four-Channel, Differential Output, Multiplexed Transimpedance Amplifier With Integrated Clamping and Ambient Light Cancellation datasheet (Rev. A) PDF | HTML 01 Nov 2021
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML 29 Apr 2022
Application note How to Increase the Channel Density of LiDAR Systems with the 4-Channel LMH32404 PDF | HTML 07 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH32404RHFEVM — 250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

The LMH32404RHFEVM is an evaluation module (EVM) for the LMH32404RHF differential output transimpedance amplifier. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipment, and the option to convert to (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LMH32404-Q1 PSpice Model

SBOMBR0.ZIP (39 KB) - PSpice Model
Simulation model

PSpice Circuit Containing LMH32404 Model

SBOMBK6.ZIP (39 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos