LMH32404

ACTIVE

Product details

Number of channels 4 GBW (typ) (MHz) 350 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 35 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 350 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 4 GBW (typ) (MHz) 350 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 35 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 350 Operating temperature range (°C) -40 to 125 Rating Catalog
DIESALE (Y) See data sheet VQFN (RHF) 28 20 mm² (5 mm × 4 mm)
  • Gain: 20 kΩ
  • Performance, CPD = 1 pF:
    • Bandwidth: 350 MHz
    • Input-referred noise: 56 nARMS
    • Rise, fall time: 1.25 ns
  • Quiescent current: 28 mA/channel
  • Standby mode: 10 mA/channel
  • Low power mode: 2.5 mA (4 channels)
  • Channel switching time: 10 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • 4 Input channels and 4 differential output channels
  • Integrated multiplexer enables flexible configurability between optical sensor and ADC/TDC
  • Multiple LMH32404s can be combined in parallel to create a wider field-of-view (FoV)
  • Package: 28-pin VQFN
    • Bare die
  • Temperature range: –40°C to +125°C
  • Gain: 20 kΩ
  • Performance, CPD = 1 pF:
    • Bandwidth: 350 MHz
    • Input-referred noise: 56 nARMS
    • Rise, fall time: 1.25 ns
  • Quiescent current: 28 mA/channel
  • Standby mode: 10 mA/channel
  • Low power mode: 2.5 mA (4 channels)
  • Channel switching time: 10 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • 4 Input channels and 4 differential output channels
  • Integrated multiplexer enables flexible configurability between optical sensor and ADC/TDC
  • Multiple LMH32404s can be combined in parallel to create a wider field-of-view (FoV)
  • Package: 28-pin VQFN
    • Bare die
  • Temperature range: –40°C to +125°C

The LMH32404 is a quad-channel, single-ended-input to differential-output transimpedance amplifier (TIA) for light detection and ranging (LIDAR) applications and laser distance measurement systems.

The LMH32404 has an integrated 100-mA clamp on each channel that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32404 also features an integrated ambient light cancellation (ALC) circuit on each channel that can be used instead of AC coupling between the photodiode and the amplifier to save board space and system cost. The ALC loop should be disabled when DC and low frequency content is measured.

Each LMH32404 channel has integrated switches on the output to disconnect the differential output amplifier from the output pins and put the channel in standby mode. When switching between different channels, the transistion time is only 10 ns. The LMH32404 can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used.

.

The LMH32404 is a quad-channel, single-ended-input to differential-output transimpedance amplifier (TIA) for light detection and ranging (LIDAR) applications and laser distance measurement systems.

The LMH32404 has an integrated 100-mA clamp on each channel that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32404 also features an integrated ambient light cancellation (ALC) circuit on each channel that can be used instead of AC coupling between the photodiode and the amplifier to save board space and system cost. The ALC loop should be disabled when DC and low frequency content is measured.

Each LMH32404 channel has integrated switches on the output to disconnect the differential output amplifier from the output pins and put the channel in standby mode. When switching between different channels, the transistion time is only 10 ns. The LMH32404 can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used.

.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier A single-channel transimpedance amplifier with programable gain for smaller systems requiring different gain options
Similar functionality to the compared device.
LMH34400 ACTIVE 240-MHz, single-ended, transimpedance amplifier with integrated clamp and ambient light cancellation Single-channel, smaller-size transimpedance amplifier with 40 kΩ gain for single-ended optical systems

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMH32404 Four-Channel, Differential Output, Multiplexed Transimpedance Amplifier With Integrated Clamping and Ambient Light Cancellation datasheet (Rev. C) PDF | HTML Nov 16, 2022
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML Aug 7, 2023
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML Apr 29, 2022
Certificate LMH32404RHFEVM EU RoHS Declaration of Conformity (DoC) Nov 13, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH32404RHFEVM — 250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

The LMH32404RHFEVM is an evaluation module (EVM) for the LMH32404RHF differential output transimpedance amplifier. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipment, and the option to convert to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMH32404 TINA-TI Model (Rev. A)

SBOMBY4A (5163 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

PSpice Circuit Containing LMH32404 Model

SBOMBK6.ZIP (39 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y) Ultra Librarian
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos