LMH34400

ACTIVE

Product details

Number of channels 1 GBW (typ) (MHz) 240 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 70 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 240 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 GBW (typ) (MHz) 240 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 70 Rail-to-rail No Features Integrated TIA BW at Acl (MHz) 240 Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Integrated gain: 40 kΩ
  • Performance, C PD = 1 pF:
    • Bandwidth: 240 MHz
    • Input-referred noise: 50 nA RMS
    • Rise, fall time: 1.5 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Quiescent current: 20 mA
  • Low-power mode current: 1.5 mA
  • Temperature range: –40°C to +125°C
  • Integrated gain: 40 kΩ
  • Performance, C PD = 1 pF:
    • Bandwidth: 240 MHz
    • Input-referred noise: 50 nA RMS
    • Rise, fall time: 1.5 ns
  • Integrated ambient light cancellation
  • Integrated 100-mA protection clamp
  • Quiescent current: 20 mA
  • Low-power mode current: 1.5 mA
  • Temperature range: –40°C to +125°C

The LMH34400 is the industries’ smallest, fixed-gain, single-ended transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH34400 produces 1.0 V PP of output swing and has an input-referred noise of 50 nA RMS.

The LMH34400 has an integrated 100‑mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH34400 also features an integrated ambient light cancellation (ALC) circuit that can be used instead of ac coupling between the photodiode and the amplifier to save board space and system cost. Disable the ALC loop in cases where the frequency signal content to be measured is less than 400 kHz.

When the amplifier is not being used, the LMH34400 can be placed in low-power mode using the EN pin to conserve power. This feature allows several LMH34400 amplifiers to be multiplexed to the input of the next stage of the receive signal chain with the EN control pin serving as the multiplexer select function. The LMH34400 offers a single-ended output and is optimized for use with time-to-digital converter (TDC) based LIDAR systems.

The LMH34400 is the industries’ smallest, fixed-gain, single-ended transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH34400 produces 1.0 V PP of output swing and has an input-referred noise of 50 nA RMS.

The LMH34400 has an integrated 100‑mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH34400 also features an integrated ambient light cancellation (ALC) circuit that can be used instead of ac coupling between the photodiode and the amplifier to save board space and system cost. Disable the ALC loop in cases where the frequency signal content to be measured is less than 400 kHz.

When the amplifier is not being used, the LMH34400 can be placed in low-power mode using the EN pin to conserve power. This feature allows several LMH34400 amplifiers to be multiplexed to the input of the next stage of the receive signal chain with the EN control pin serving as the multiplexer select function. The LMH34400 offers a single-ended output and is optimized for use with time-to-digital converter (TDC) based LIDAR systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LMH32404 ACTIVE Four-channel differential-output transimpedance amplifier with integrated multiplexing Quad-channel, differential output transimpedance amplifier for multichannel optical systems
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier Differential output transimpedance amplifier with 2-kΩ and 20-kΩ configurable gain options
LMH32401-Q1 ACTIVE Automotive, programmable-gain differential-output high-speed transimpedance amplifier Automotive Q100 qualified, single channel with programable gain for smaller systems requiring different gain options

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMH34400 240-MHz, Single-Ended, Transimpedance Amplifier With Integrated Clamp datasheet (Rev. C) PDF | HTML Aug 31, 2023
Application brief Improving Mobile Robot Vision Sensors With LiDAR PDF | HTML Aug 14, 2024
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML Aug 7, 2023
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML Apr 29, 2022
Certificate LMH34400DRLEVM EU RoHS Declaration of Conformity (DoC) Mar 3, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH34400DRLEVM — LMH34400 evaluation module for 275-MHz, single-ended output, transimpedance amplifier

The LMH34400DRLEVM is an evaluation module (EVM) for the LMH34400DRL single-ended transimpedance amplifier. The EVM features 50-Ω coaxial input and output connections for easy measurement with standard test equipment, and the option to apply 1-VDC bias to the output from an onboard regulator. The (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMH34400 PSpice Model

SBOMC58.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TINA-TI Reference Circuit

SBOMC57 (14136 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos