Product details

Type Logarithmic Frequency (min) (MHz) 450 Frequency (max) (MHz) 2000 Dynamic range (typ) (dB) 50 Supply voltage (min) (V) 2.6 Supply voltage (max) (V) 5.5 Current consumption (mA) 6.9 Number of channels 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Type Logarithmic Frequency (min) (MHz) 450 Frequency (max) (MHz) 2000 Dynamic range (typ) (dB) 50 Supply voltage (min) (V) 2.6 Supply voltage (max) (V) 5.5 Current consumption (mA) 6.9 Number of channels 2 Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (NGY) 10 9 mm² 3 x 3
  • 450MHz to 2GHz operation
  • 50dB log RF detector
  • Integrated ramp filter
  • External loop compensation option
  • Accurate temperature compensation
  • Shutdown mode for power save in RX slot
  • GPRS compliant
  • Support of InGaP HBT, bipolar technology
  • WSON package: 3mm × 3mm
  • 450MHz to 2GHz operation
  • 50dB log RF detector
  • Integrated ramp filter
  • External loop compensation option
  • Accurate temperature compensation
  • Shutdown mode for power save in RX slot
  • GPRS compliant
  • Support of InGaP HBT, bipolar technology
  • WSON package: 3mm × 3mm

The LMV2421 and LMV242 (LMV242x) are single-output and dual-output power amplifier (PA) controllers. These devices are intended for use within an RF transmit power control loop for RF PA control, and in GSM and GPRS mobile phones. The LMV242x support all single-supply PAs, including InGaP, HBT, and bipolar power amplifiers. The devices operate with a single supply from 2.6V to 5.5V.

Included in the LMV2421 PA controller are a log RF detector, a ramp filter, and an output driver that functions as an error amplifier.

The dual-output LMV242 includes two selectable output drivers for control of two different PAs. The LMV2421 input interface consists of two analog and one digital inputs; two digital inputs for the LMV242. The analog inputs are the RF input and the ramp voltage input. The digital inputs perform the function of Shutdown/Transmit Enable and Band Select (LMV242 only). The LMV242x is active when TX_EN = high. When TX_EN = low, the device is in a low-power-consumption shutdown mode. During shutdown, the outputs are pulled low to the minimum output voltage. The Band Select (LMV242 only) function enables either of two outputs, namely OUT1 when BS = high, or output OUT2 when BS = low. The output that is not enabled is pulled low to the minimum output voltage. Individual PA characteristics are accommodated by a user-selectable external RC combination.

The LMV242x are offered in a 10-lead WSON package. The LMV242x are an excellent choice for small-footprint, PA modules systems.

The LMV2421 and LMV242 (LMV242x) are single-output and dual-output power amplifier (PA) controllers. These devices are intended for use within an RF transmit power control loop for RF PA control, and in GSM and GPRS mobile phones. The LMV242x support all single-supply PAs, including InGaP, HBT, and bipolar power amplifiers. The devices operate with a single supply from 2.6V to 5.5V.

Included in the LMV2421 PA controller are a log RF detector, a ramp filter, and an output driver that functions as an error amplifier.

The dual-output LMV242 includes two selectable output drivers for control of two different PAs. The LMV2421 input interface consists of two analog and one digital inputs; two digital inputs for the LMV242. The analog inputs are the RF input and the ramp voltage input. The digital inputs perform the function of Shutdown/Transmit Enable and Band Select (LMV242 only). The LMV242x is active when TX_EN = high. When TX_EN = low, the device is in a low-power-consumption shutdown mode. During shutdown, the outputs are pulled low to the minimum output voltage. The Band Select (LMV242 only) function enables either of two outputs, namely OUT1 when BS = high, or output OUT2 when BS = low. The output that is not enabled is pulled low to the minimum output voltage. Individual PA characteristics are accommodated by a user-selectable external RC combination.

The LMV242x are offered in a 10-lead WSON package. The LMV242x are an excellent choice for small-footprint, PA modules systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV242x 450MHz to 2GHz, 50dB, Log RF Power Detectors With PA Control Outputs datasheet (Rev. D) PDF | HTML 13 Jun 2025
More literature Die D/S LMV242 MDA Dual Output, Quad-Band GSM/GPRS Power Amplifier Controller 08 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (NGY) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos