TIDA-010224

TIDA-010224

Design files

Overview

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a Wi-Fi® connectivity device enables secure high-quality live video streaming and two-way audio streaming with noise reduction and echo cancellation. The design includes infrared (IR) LED and IR cut filters to enable night vision capability.

Features
  • Full camera reference design to reduce new product development cycle
  • Integrates ambient light sensing, IR LED driver, and motorized IR cut filter for day and night vision
  • SimpleLink Wi-Fi connectivity over 802.11 A, B, G and N networks from any smart phone, tablet, or computer over local network, concurrent multiprotocol for both sub-1 GHz and 2.4 GHz
  • Power tree to support either USB or battery; low-power architecture using efficient DC/DC converters for longer battery life
  • Multiple options for camera wakeup: PIR, sub-1 GHz, or doorbell
  • Wi-Fi devices complement low-power architecture: at least 50% lower current consumption during beacon and at least 30% lower current consumption during video streaming
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEZ4.PDF (8361 KB)

Reference design overview and verified performance test data

TIDM891.ZIP (614 KB)

Detailed overview of design layout for component placement

TIDM890.PDF (227 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM893.ZIP (5942 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG13.ZIP (2463 KB)

Design file that contains information on physical board layer of design PCB

TIDM892.ZIP (2497 KB)

PCB layer plot file used for generating PCB design layout

TIDM889.PDF (1128 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8837C — 12-V, 1-A H-bridge motor driver

Data sheet: PDF | HTML
DC/DC converters

TLV61048 — 14-V output voltage non-synchronous boost converter in SOT-23 package

Data sheet: PDF | HTML
DC/DC converters

TPS62825 — 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN

Data sheet: PDF | HTML
DC/DC converters

TPS62840 — 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter

Data sheet: PDF | HTML
DC/DC converters

TPS63802 — 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package

Data sheet: PDF | HTML
DC/DC converters

TPS63900 — 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling

Data sheet: PDF | HTML
DC/DC converters

TPS63901 — 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA2011D1 — 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM66100 — 1.5-V to 5.5-V, 1.5-A, 0.5-µA IQ ideal diode with integrated FET

Data sheet: PDF | HTML
Light sensors

OPT3004 — Digital ambient light sensor (ALS) with increased angular IR rejection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A03 — Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A20 — 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Load switches

TPS22919 — 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1352R — SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODS — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDA-010224-WCM-SW — TIDA-010224 Software

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS63901 — 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package
Hardware development
Reference design
TIDA-010224 — Low-power wireless camera reference design for extended battery life

TIDA-010224-WCM-SW — TIDA-010224 Software

close
Latest version
Version: 01.00.00.00
Release date: Jun 10, 2021
Products
DC/DC converters
TPS63901 — 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package
Hardware development
Reference design
TIDA-010224 — Low-power wireless camera reference design for extended battery life

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcg14 or www.ti.com/lit/xx/tidcg14/tidcg14.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCG14. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Low-Power Wireless Camera Reference Design for Extended Battery Life PDF | HTML May 19, 2021
Application note TIDA-010224 Additional Information for Low-Power Consumption Design PDF | HTML Nov 23, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos