Product details

Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Digitally-Controlled Analog Volume Control:
    • Two Independent Audio Channels
    • Serial Control Interface
    • Zero Crossing Detection
    • Mute Function
  • Wide Gain and Attenuation Range:
    +31.5 dB to −95.5 dB with 0.5-dB Steps
  • Low Noise and Distortion:
    • 120-dB Dynamic Range
    • 0.0004% THD+N at 1 kHz (U-Grade)
    • 0.0002% THD+N at 1 kHz (A-Grade)
  • Noise-Free Level Transitions
  • Low Interchannel Crosstalk: −130 dBFS
  • Power Supplies: ±5-V Analog, +5-V Digital
  • Available in PDIP-16 and SOIC-16 Packages
  • Pin- and Software-Compatible With the Crystal
    CS3310
  • Digitally-Controlled Analog Volume Control:
    • Two Independent Audio Channels
    • Serial Control Interface
    • Zero Crossing Detection
    • Mute Function
  • Wide Gain and Attenuation Range:
    +31.5 dB to −95.5 dB with 0.5-dB Steps
  • Low Noise and Distortion:
    • 120-dB Dynamic Range
    • 0.0004% THD+N at 1 kHz (U-Grade)
    • 0.0002% THD+N at 1 kHz (A-Grade)
  • Noise-Free Level Transitions
  • Low Interchannel Crosstalk: −130 dBFS
  • Power Supplies: ±5-V Analog, +5-V Digital
  • Available in PDIP-16 and SOIC-16 Packages
  • Pin- and Software-Compatible With the Crystal
    CS3310

The PGA2311 device is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The PGA2311 uses an internal high-performance operational amplifier to yield low noise and distortion. The PGA2311 also provides the capability to drive 660-Ω loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2311 devices.

The PGA2311 device is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The PGA2311 uses an internal high-performance operational amplifier to yield low noise and distortion. The PGA2311 also provides the capability to drive 660-Ω loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2311 devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PGA2311 Stereo Audio Volume Control datasheet (Rev. D) PDF | HTML 31 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos