Product details

Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:1.5, 1:1.667, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5, 1:9 Input resistance (kΩ) 1 Gain resistance (kΩ) 1, 1.5, 1.667, 2, 2.5, 3, 4, 5, 9, 10 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:1.5, 1:1.667, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5, 1:9 Input resistance (kΩ) 1 Gain resistance (kΩ) 1, 1.5, 1.667, 2, 2.5, 3, 4, 5, 9, 10 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 1kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift: ±2ppm/°C TCRratio (maximum)

  • Functional safety-capable
    • Documentation available to aid functional safety system design
  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 1kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift: ±2ppm/°C TCRratio (maximum)

  • Functional safety-capable
    • Documentation available to aid functional safety system design

The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
RES11A ACTIVE Low-noise matched thin-film resistor divider network with 1kΩ fixed input Functionally identical alternative available in industrial grade
Pin-for-pin with same functionality to the compared device.
NEW RES21A-Q1 ACTIVE Automotive all-purpose matched thin-film resistor divider network with 10kΩ fixed input 10kΩ fixed input version
NEW RES31A-Q1 ACTIVE Automotive low-power matched thin-film resistor divider network with 100kΩ fixed input 100kΩ fixed input version

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet RES11A-Q1 Automotive, Matched, Thin-Film Resistor Dividers With 1kΩ Inputs datasheet (Rev. B) PDF | HTML Oct 15, 2025
Application note Ratiometric Data Acquisition of Remote Sensors when Vref and Vsupply are Unequal PDF | HTML Jan 20, 2026
Functional safety information RES11A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Feb 14, 2024
Product overview Navigating Precision Resistor Networks PDF | HTML Jan 24, 2024
Application note Optimizing CMRR in Differential Amplifier Circuits With Precision Matched Resist PDF | HTML Nov 3, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

RES11A PSpice Model (Rev. B)

SLPM361B.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

RES11A SPICE Model (Rev. A)

SLPM367A.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

RES11A TINA-TI SPICE Model (Rev. B)

SLPM359B.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

RES11A, RES21A and RES31A TINA-TI Reference Design (Rev. B)

SLPM360B (485 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

RES-DIVIDER-CALC — Interactive tool to find the optimal thin-film resistor network for a precision voltage divider.

Finds the optimal TI thin-film resistor network to create a precision voltage divider, including series and parallel combinations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos