Product details

Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5 Input resistance (kΩ) 100 Gain resistance (kΩ) 100, 200, 250, 300, 400, 500, 1000 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5 Input resistance (kΩ) 100 Gain resistance (kΩ) 100, 200, 250, 300, 400, 500, 1000 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 100kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift:
    • +2/–5ppm/°C max TCRratio for RES31A00-Q1 (±2ppm/°C max TCRratio from –40°C to +105°C)
    • ±2ppm/°C max TCRratio for other ratios
  • Functional safety-capable
    • Documentation available to aid functional safety system design
  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 100kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift:
    • +2/–5ppm/°C max TCRratio for RES31A00-Q1 (±2ppm/°C max TCRratio from –40°C to +105°C)
    • ±2ppm/°C max TCRratio for other ratios
  • Functional safety-capable
    • Documentation available to aid functional safety system design

The RES31A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 100kΩ, supporting higher divider voltages than the RES11A-Q1 but with a lower current draw than the RES21A-Q1, and is available in several nominal ratios to meet a wide array of system needs. Use the RES31A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES31A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within 0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range.

The RES31A-Q1 is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

The RES31A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 100kΩ, supporting higher divider voltages than the RES11A-Q1 but with a lower current draw than the RES21A-Q1, and is available in several nominal ratios to meet a wide array of system needs. Use the RES31A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES31A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within 0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range.

The RES31A-Q1 is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW RES31A ACTIVE Low power matched thin-film resistor divider network with 100kΩ fixed input Functionally identical alternative available in industrial grade
Pin-for-pin with same functionality to the compared device
NEW RES11A-Q1 ACTIVE Automotive low-noise matched thin-film resistor divider network with 1kΩ fixed input 1kΩ fixed input version
NEW RES21A-Q1 ACTIVE Automotive all-purpose matched thin-film resistor divider network with 10kΩ fixed input 10kΩ fixed input version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet RES31A-Q1 Automotive, Matched, Thin-Film Resistor Dividers With 100kΩ Inputs datasheet PDF | HTML 18 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

RES11A, RES21A and RES31A TINA-TI Reference Design (Rev. B)

SLPM360B.TSC (485 KB) - TINA-TI Reference Design
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos