The SN65176B and SN75176B differential bus
transceivers are designed for bidirectional data communication on multipoint bus
transmission lines. The SN65176B and SN75176B are designed for balanced transmission
lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU
Recommendations V.11 and X.27.
The SN65176B and SN75176B devices combine a
3-state differential line driver and a differential input line receiver, both of
which operate from a single 5V power supply. The driver has a active-high enable and
the receiver has an active-low enable, that can connect together externally to
function as a direction control. The driver differential outputs and the receiver
differential inputs are connected internally to form differential input/output (I/O)
bus ports that are designed to offer minimum loading to the bus when the driver is
disabled or VCC = 0. These ports feature wide positive and negative
common-mode voltage ranges, making the device appropriate for party-line
applications.
The driver is designed for up to 60mA of sink or
source current. The driver features positive and negative current limiting and
thermal shutdown for protection from line-fault conditions. Thermal shutdown is
designed to occur at a junction temperature of approximately 150°C. The receiver
features a minimum input impedance of 12kΩ, an input sensitivity of ±200mV, and a
typical input hysteresis of 50mV.
The SN65176B and SN75176B differential bus
transceivers are designed for bidirectional data communication on multipoint bus
transmission lines. The SN65176B and SN75176B are designed for balanced transmission
lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU
Recommendations V.11 and X.27.
The SN65176B and SN75176B devices combine a
3-state differential line driver and a differential input line receiver, both of
which operate from a single 5V power supply. The driver has a active-high enable and
the receiver has an active-low enable, that can connect together externally to
function as a direction control. The driver differential outputs and the receiver
differential inputs are connected internally to form differential input/output (I/O)
bus ports that are designed to offer minimum loading to the bus when the driver is
disabled or VCC = 0. These ports feature wide positive and negative
common-mode voltage ranges, making the device appropriate for party-line
applications.
The driver is designed for up to 60mA of sink or
source current. The driver features positive and negative current limiting and
thermal shutdown for protection from line-fault conditions. Thermal shutdown is
designed to occur at a junction temperature of approximately 150°C. The receiver
features a minimum input impedance of 12kΩ, an input sensitivity of ±200mV, and a
typical input hysteresis of 50mV.