SN65MLVD206B

ACTIVE

SN65MLVD206B

ACTIVE

Product details

Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 200 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 200 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
  • Low-voltage differential 30-Ω to 55-Ω line driver and receiver for signaling rates(1) up to
    200 Mbps, clock frequencies up to 100 MHz
    • Type-2 receiver provides an offset threshold to detect open-circuit and idle-bus conditions
  • Bus I/O Protection
    • ±8-kV HBM
    • ±8-kV IEC 61000-4-2 Contact discharge
  • Controlled driver output voltage transition times for improved signal quality
  • –1-V to 3.4-V Common-mode voltage range allows data transfer with 2 V of ground noise
  • Bus pins high impedance when disabled or VCC ≤ 1.5 V
  • 100-Mbps Device Available (SN65MLVD204B)
  • Improved Alternatives to SN65MLVD206 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).

  • Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
  • Low-voltage differential 30-Ω to 55-Ω line driver and receiver for signaling rates(1) up to
    200 Mbps, clock frequencies up to 100 MHz
    • Type-2 receiver provides an offset threshold to detect open-circuit and idle-bus conditions
  • Bus I/O Protection
    • ±8-kV HBM
    • ±8-kV IEC 61000-4-2 Contact discharge
  • Controlled driver output voltage transition times for improved signal quality
  • –1-V to 3.4-V Common-mode voltage range allows data transfer with 2 V of ground noise
  • Bus pins high impedance when disabled or VCC ≤ 1.5 V
  • 100-Mbps Device Available (SN65MLVD204B)
  • Improved Alternatives to SN65MLVD206 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).

The SN65MLVD206B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard SOIC footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.

The SN65MLVD206B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The same footprint definition was maintained, allowing for an easy drop-in replacement for a system performance upgrade. The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD206B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.

The SN65MLVD206B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard SOIC footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.

The SN65MLVD206B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The same footprint definition was maintained, allowing for an easy drop-in replacement for a system performance upgrade. The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD206B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLVD20XBEVM — SN65MLVD203B and SN65MLVD204B full-duplex and half-duplex multipoint LVDS (M-LVDS) evaluation mod

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MLVD20XEVM — M-LVDS evaluation module

This evaluation module is for the SN65MLVD203B and SN65MLVD204B, which are M-LVDS transceivers.
The SN65MLVD203B is a full-duplex transceiver, and the SN65MLVD204B is a half-duplex transceiver.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos