SN74LVC1G74

ACTIVE

Product details

Number of channels 1 Technology family LVC Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 200 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 Technology family LVC Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 200 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) SSOP (DCT) 8 11.8 mm² (2.95 mm × 4 mm) X2SON (DQE) 8 1.4 mm² (1.4 mm × 1 mm) UQFN (RSE) 8 2.25 mm² (1.5 mm × 1.5 mm)
  • Available in the Texas Instruments NanoFree™ package
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5-V
  • Supports down translation to VCC
  • Maximum tpd of 5.9-ns at 3.3-V
  • Low power consumption, 10-µA maximum ICC
  • ±24-mA output drive at 3.3-V
  • Typical VOLP (output ground bounce) < 0.8-V at VCC = 3.3-V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2-V at VCC = 3.3 V, TA = 25°C
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V human-body model
    • 200-V machine model
    • 1000-V charged-device model
  • Available in the Texas Instruments NanoFree™ package
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5-V
  • Supports down translation to VCC
  • Maximum tpd of 5.9-ns at 3.3-V
  • Low power consumption, 10-µA maximum ICC
  • ±24-mA output drive at 3.3-V
  • Typical VOLP (output ground bounce) < 0.8-V at VCC = 3.3-V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2-V at VCC = 3.3 V, TA = 25°C
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V human-body model
    • 200-V machine model
    • 1000-V charged-device model

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

A low level at the preset ( PRE) or clear ( CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

A low level at the preset ( PRE) or clear ( CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AUP3G34 ACTIVE 3-ch, 0.8-V to 3.6-V low power buffers Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G80 ACTIVE Low-Power Dual Positive-Edge-Triggered D-Type Flip-Flop Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G126 ACTIVE 2-ch, 0.8-V to 3.6-V low power buffers with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP1G74 ACTIVE Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G00 ACTIVE 2-ch, 2-input, 0.8-V to 3.6-V low power NAND gates Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G02 ACTIVE 2-ch, 2-input, 0.8-V to 3.6-V low power NOR gates Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G08 ACTIVE 2-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G125 ACTIVE 2-ch, 0.8-V to 3.6-V low power buffers with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G32 ACTIVE 2-ch, 2-input 0.8-V to 3.6-V low-power (< 1uA) OR gate Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G241 ACTIVE 2-ch, 0.8-V to 3.6-V low power buffers with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G240 ACTIVE 2-ch, 0.8-V to 3.6-V low power inverters with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP3G14 ACTIVE 3-ch, 0.8-V to 3.6-V low power inverters with Schmitt-Trigger inputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G79 ACTIVE Low-Power Dual Positive-Edge-Triggered D-Type Flip-Flop Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP3G04 ACTIVE 3-ch, 0.8-V to 3.6-V low power inverters Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
Similar functionality to the compared device.
SN74AHC74 ACTIVE Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset datasheet (Rev. G) PDF | HTML Sep 14, 2021
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022
Application brief Simplifying Solid-State Relay Designs With Logic PDF | HTML Jan 8, 2021
White paper Solving CMOS Transition Rate Issues Using Schmitt Trigger Solution (Rev. A) May 1, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G74 IBIS Model

SCEM591.ZIP (52 KB) - IBIS model
Supported products & hardware
Reference design

CC2531EM-IOT-HOME-GATEWAY-RD — ZigBee Home Automation Gateway reference design

A gateway is a bridge that connects wireless devices to the Internet. This Linux-based Home Automation Gateway enables remote monitoring and control of ZigBee® powered nodes and devices inside the home. This gateway reference design includes ZigBee Home Automation (HA 1.2) certified software (...)

Supported products & hardware
Reference design

TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)

Supported products & hardware
Reference design

TIDA-01065 — Isolated Self-Powered AC Solid State Relay with MOSFETs Reference Design

The isolated self-powered AC solid state relay with MOSFETs reference design is a relay replacement that enables efficient power management for a low-power alternative to standard electromechanical relays. The galvanic isolation is implemented capacitively, creating a cost-efficient, reduced (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian
X2SON (DQE) 8 Ultra Librarian
UQFN (RSE) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos