TIDA-010032

TIDA-010032

Design files

Overview

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh networking, RS-485 and more. The 6LoWPAN mesh networking addresses key concerns such as standard-based interoperability, reliability, security and long-distance connectivity. This design allows controlling and monitoring end devices remotely with a web server accessible via Ethernet backbone communication. It also provides 3.3-V and 5-V voltage rails and various peripheral interfaces to extend to additional connectivity such as broadband power-line communication (PLC), cellular and Wi-Fi®.

Features
  • Implements universal data concentrator supporting Ethernet, 6LoWPAN mesh and RS-485 connectivity devices
  • Allows Internet of Things (IoT) services with web server and Ethernet backbone connectivity
  • Implements 6LoWPAN RF mesh network protocols of 6LoWPAN, RPL, IPv6/ICMPv6 and UDP
  • Integrates with TI 15.4-Stack that supports frequency hopping (FH) and data encryption
  • Capable of extending to other connectivity devices such as broadband PLC, cellular and Wi-Fi
Download View video with transcript Video
Important note

This reference design contains example software for implementing 6LoWPAN networks based on the Contiki-OS RTOS. This example implementation included the uIP TCP/IP stack, identified to be potentially vulnerable outlined in the following advisory: Amnesia open-source TCP/IP stack vulnerabilities (AMNESIA:33).

We have discontinued this example software and recommend you evaluate our Wi-SUN solution. If you plan to use the previous version of this reference design, please note it is considered OBSOLETE, and there is no plan to update it at this time. It is recommended that TI customers who referenced example software that included Contiki-OS evaluate the recommendations provided by the ICS Advisory and either:

  1. Ensure to take appropriate actions to mitigate these potential vulnerabilities in Contiki-OS, or
  2. Move to Contiki-NG 4.6.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEH3.PDF (4004 KB)

Reference design overview and verified performance test data

TIDRY59.PDF (144 KB)

Detailed overview of design layout for component placement

TIDRY58.PDF (73 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY61.ZIP (911 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF43.ZIP (790 KB)

Design file that contains information on physical board layer of design PCB

TIDRY60.PDF (924 KB)

PCB layer plot file used for generating PCB design layout

TIDRY57.PDF (2236 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A24159 — 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.3Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS3A4751 — 3.3V, 1:1 (SPST), 4-channel, analog switch, 0.9Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G74 — Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC2G74 — Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012 — Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
ESD protection diodes

TPD6E004 — 6 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
Fully differential amplifiers

THS4551 — Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Instrumentation amplifiers

INA118 — Precision, Low Power Instrumentation Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TL5209 — 500-mA, 16-V, adjustable low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS731 — 150-mA, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS796 — 1-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS2051B — 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65217 — Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G241 — 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Precision ADCs

ADS127L01 — 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320 — Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1500 — 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841 — High voltage, 4-channel, 3/1, reinforced & Basic digital isolator with integrated power

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312R — SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74LV1T34 — Single Power Supply BUFFER Logic Level Shifter (no enable)

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010024 — Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 — Ultra-low power water flow measurement for AMR reference design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010024 — Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 — Ultra-low power water flow measurement for AMR reference design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Universal Data Concentrator Ref. Des. Supporting Ethernet, 6LoWPAN RF Mesh and Dec 17, 2018
Cybersecurity advisory Amnesia Open-Source TCP/IP Stack Vulnerabilities (AMNESIA:33) (Rev. A) PDF | HTML Jan 11, 2021
More literature RF Mesh Networking Offers System Performance and Interoperability Dec 17, 2018
Application note How to Configure Different Frequency Bands for the 6LoWPAN Mesh TI Designs Sep 25, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010003 — Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-010024 — Secured 6LoWPAN mesh end-node with enhanced network capacity reference design

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X — Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos