SN75LVPE3101

ACTIVE

SN75LVPE3101

ACTIVE

Product details

Type Redriver Protocols CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3 Applications Backplane, CXL, PCIE, PCIe, SAS, SATA, SATA Express, SATA Gen 2.6, SD Card Number of channels 1, 2 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3 Applications Backplane, CXL, PCIE, PCIe, SAS, SATA, SATA Express, SATA Gen 2.6, SD Card Number of channels 1, 2 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Supports PCI Express 3.0, SATA Express, and SATA Gen3
  • Ultra low-power architecture:
    • Active: < 330mW
    • Shutdown: < 700µW
  • 16 settings for up to 14dB at 4GHz of linear equalization
  • Hot-plug capable
  • Temperature range: –40°C to 85°C (industrial)
  • ESD HBM rating: ±5kV
  • Available in single 3.3V supply
  • Available in 4mm × 4mm VQFN
  • Supports PCI Express 3.0, SATA Express, and SATA Gen3
  • Ultra low-power architecture:
    • Active: < 330mW
    • Shutdown: < 700µW
  • 16 settings for up to 14dB at 4GHz of linear equalization
  • Hot-plug capable
  • Temperature range: –40°C to 85°C (industrial)
  • ESD HBM rating: ±5kV
  • Available in single 3.3V supply
  • Available in 4mm × 4mm VQFN

The SN75LVPE3101 is a dual-channel PCI Express (PCIe) 3.0 x1 redriver. The device offers low power consumption on a 3.3V supply and is designed to support PCIe 1.0, 2.0, and 3.0 data rates.

The SN75LVPE3101 implements a linear equalizer, supporting up to 14dB of loss due to inter-symbol interference (ISI). When PCIe signals travel across a printed circuit board (PCB) or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass PCIe compliance. The dual channel implementation and small package size provides flexibility in the placement of the SN75LVPE3101 in the PCIe 3.0 data path.

The SN75LVPE3101 is available in a 24-pin 4mm × 4mm VQFN.

The SN75LVPE3101 is a dual-channel PCI Express (PCIe) 3.0 x1 redriver. The device offers low power consumption on a 3.3V supply and is designed to support PCIe 1.0, 2.0, and 3.0 data rates.

The SN75LVPE3101 implements a linear equalizer, supporting up to 14dB of loss due to inter-symbol interference (ISI). When PCIe signals travel across a printed circuit board (PCB) or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass PCIe compliance. The dual channel implementation and small package size provides flexibility in the placement of the SN75LVPE3101 in the PCIe 3.0 data path.

The SN75LVPE3101 is available in a 24-pin 4mm × 4mm VQFN.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN75LVPE3101 Dual-Channel PCI Express 3.0 Linear Redriver datasheet PDF | HTML Oct 10, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

USB2ANY — USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos