SN75LVPE5412

ACTIVE

SN75LVPE5412

ACTIVE

Product details

Type Redriver demux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 32 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver demux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 32 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RUA) 42 31.5 mm² (9 mm × 3.5 mm)
  • Quad channel PCIe 5.0 linear redriver or repeater with integrated 1:2 demultiplexer
  • Protocol agnostic linear redriver compatible to PCIe, UPI, CCIX, NVLink, DisplayPort, SAS, SATA, and XFI
  • Single 3.3V supply – PCIe power rail can be used
  • Low 720mW active power for 4-channel operation
  • No heat sink required
  • Provides equalization up to 24dB at 16GHz
  • Excellent RX/TX differential RL of -10dB for 8-16GHz
  • Low additive RJ of 55 fs RMS with PRBS data
  • Low latency of 90ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Demux selection through pin
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, and x16 bus width with one or multiple device
  • Available companion multiplexer product SN75LVPE5421
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package
  • Quad channel PCIe 5.0 linear redriver or repeater with integrated 1:2 demultiplexer
  • Protocol agnostic linear redriver compatible to PCIe, UPI, CCIX, NVLink, DisplayPort, SAS, SATA, and XFI
  • Single 3.3V supply – PCIe power rail can be used
  • Low 720mW active power for 4-channel operation
  • No heat sink required
  • Provides equalization up to 24dB at 16GHz
  • Excellent RX/TX differential RL of -10dB for 8-16GHz
  • Low additive RJ of 55 fs RMS with PRBS data
  • Low latency of 90ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Demux selection through pin
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, and x16 bus width with one or multiple device
  • Available companion multiplexer product SN75LVPE5421
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package

The SN75LVPE5412 is a four channel linear redriver with integrated demultiplexer (demux). The low-power high-performance linear redriver is designed to support PCIe 5.0 and other interfaces up to 32Gbps.

The SN75LVPE5412 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. During PCIe link training the linear redriver along with the passive channel in between a Root Complex (RC) and Endpoint (EP) as a whole get trained for best transmit and receive equalization settings resulting in the best electrical link. Low channel to channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The SN75LVPE5412 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

The SN75LVPE5412 is a four channel linear redriver with integrated demultiplexer (demux). The low-power high-performance linear redriver is designed to support PCIe 5.0 and other interfaces up to 32Gbps.

The SN75LVPE5412 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. During PCIe link training the linear redriver along with the passive channel in between a Root Complex (RC) and Endpoint (EP) as a whole get trained for best transmit and receive equalization settings resulting in the best electrical link. Low channel to channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The SN75LVPE5412 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

Download View video with transcript Video
Request more information

The IBIS model and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet SN75LVPE5412 PCIe 5.0 32Gbps 4-Channel Linear Redriver with 1:2 Demux datasheet (Rev. B) PDF | HTML Dec 20, 2023
Application note How to Tune TI PCIe Gen5 Redrivers (Rev. B) PDF | HTML Jan 9, 2026
Application note Understanding TI PCIe Redriver Equalization PDF | HTML Jul 2, 2024
Application note High-Speed PCB Layout for PCIe Gen 5 PDF | HTML Jun 20, 2023
Application note PCI Express Compliance Testing with the DS320PR810 PDF | HTML Dec 16, 2022
Technical article 3 myths about PCIe redrivers PDF | HTML Oct 24, 2022
Application brief Implementing the PCIe Design with Signal Conditioning Devices PDF | HTML Dec 7, 2021
Certificate DS320PR412-421EVM EU Declaration of Conformity (DoC) Apr 23, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320PR412-421EVM — DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 Quad-channel PCI-Express® 5.0 Mux/Demux linear

The DS320PR412-421EVM evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments SN75LVPE5412, SN75LVPE5421, DS320PR412 and DS320PR421 PCI-Express® linear redrivers. It features two SN75LVPE5412 and two SN75LVPE5421 (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos