TAS5806M

ACTIVE

23-W stereo, 45-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ processing & P2P

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 23 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 23 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Supports multiple output configurations
    • 2 × 23 W in 2.0 mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in mono mode (4-Ω, 21 V, THD+N=1%)
  • Excellent audio performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), noise level < 40 µVRMS
  • Low quiescent current with hybrid modulation
    • 16.5 mA at PVDD = 13.5 V , 22 µH + 0.68 µF filter
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible audio I/O
    • I2S, LJ, RJ, TDM, 3-wire digital audio interface (no MCLK required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz sample rates
    • SDOUT for audio monitoring, sub-channel or echo cancellation
  • Enhanced audio processing
    • Multi-band advanced DRC and AGL
    • 2×15 BQs, thermal foldback, DC blocking
    • Input mixer, output crossbar, level meter
    • 5 BQs + 1 band DRC +THD manager for the subwoofer channel
  • Integrated self-protection
    • Adjacent pin-to-pin short without device damage
    • Over-current error (OCE)
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under or Over-Voltage Lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C software control
    • Reduced solution size
      • Fewer passives required compared to open-loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 14V
  • Pin-to-pin compatible with TAS5806MD
  • Supports multiple output configurations
    • 2 × 23 W in 2.0 mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in mono mode (4-Ω, 21 V, THD+N=1%)
  • Excellent audio performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), noise level < 40 µVRMS
  • Low quiescent current with hybrid modulation
    • 16.5 mA at PVDD = 13.5 V , 22 µH + 0.68 µF filter
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible audio I/O
    • I2S, LJ, RJ, TDM, 3-wire digital audio interface (no MCLK required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz sample rates
    • SDOUT for audio monitoring, sub-channel or echo cancellation
  • Enhanced audio processing
    • Multi-band advanced DRC and AGL
    • 2×15 BQs, thermal foldback, DC blocking
    • Input mixer, output crossbar, level meter
    • 5 BQs + 1 band DRC +THD manager for the subwoofer channel
  • Integrated self-protection
    • Adjacent pin-to-pin short without device damage
    • Over-current error (OCE)
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under or Over-Voltage Lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C software control
    • Reduced solution size
      • Fewer passives required compared to open-loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 14V
  • Pin-to-pin compatible with TAS5806MD

The TAS5806M is a high-efficiency, stereo, closed-loop Class-D amplifier offering a cost-effective digital input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring the TI proprietary Hybrid Modulation scheme, the TAS5806M consumes low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, for applications under 10 W designers can leverage inexpensive ferrite bead filters to reduce board space and system cost.

The TAS5806M is a high-efficiency, stereo, closed-loop Class-D amplifier offering a cost-effective digital input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring the TI proprietary Hybrid Modulation scheme, the TAS5806M consumes low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, for applications under 10 W designers can leverage inexpensive ferrite bead filters to reduce board space and system cost.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5822M ACTIVE 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process Pin-to-pin and improved thermal capabilities

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAS5806M 23-W, Inductor-Less, Digital Input, Stereo, Closed-Loop Class-D Audio Amplifier with Enhanced Processing and Low Power Dissipation datasheet PDF | HTML 29 Mar 2018
Application note TAS5805M, TAS5806M, and TAS5806MD Process Flows (Rev. A) 03 Jul 2019
EVM User's guide TAS5806MEVM User's Guide 31 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5806MEVM — TAS5806M evaluation module for inductor-less digital input, stereo, closed-loop Class-D audio amp

The TAS5806MEVM evaluation module (EVM) showcases the TAS5806M, a digital input stereo Class-D audio amplifier with enhanced processing and low-power dissipation. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 software. There are two TAS5806M (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos