TAS5825P

ACTIVE

4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency

Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 38 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Control interface Software Output power (W) 38 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.09 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Rating Catalog Operating temperature range (°C) -25 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • High-efficiency Class-D operation with Hybrid-Pro:
    • Approximately 50% longer battery life compared to fixed supply voltage solutions
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, < 20 mA at 12 V PVDD
  • Supports multiple output configurations:
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96 kHz SR
    • Supports I2S, LJ, RJ, TDM format
    • Supports 3-wire digital audio interface
  • Flexible processing features:
    • 3-Band advanced DRC + AGL, 2 × 15 BQs
    • PVDD sensing to avoid clipping distortion while voltage rail drops
    • Up to 4 ms lookahead delay buffer for Hybrid-Pro algorithm audio signal tracking
    • Optional 8 or 16 Hybrid-Pro DC-DC control steps with max 10 ms peak sample hold
  • Flexible power supply configurations:
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under, over-voltage lock-out (UVLO, OVLO)
  • Easy system integration:
    • I2C Software Control
    • Reduced solution size:
      • Small 5 × 5 mm package
      • Fewer passives required compared to open-loop Class-D devices
      • No bulky electrolytic capacitors or large inductors required for most applications
  • High-efficiency Class-D operation with Hybrid-Pro:
    • Approximately 50% longer battery life compared to fixed supply voltage solutions
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, < 20 mA at 12 V PVDD
  • Supports multiple output configurations:
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96 kHz SR
    • Supports I2S, LJ, RJ, TDM format
    • Supports 3-wire digital audio interface
  • Flexible processing features:
    • 3-Band advanced DRC + AGL, 2 × 15 BQs
    • PVDD sensing to avoid clipping distortion while voltage rail drops
    • Up to 4 ms lookahead delay buffer for Hybrid-Pro algorithm audio signal tracking
    • Optional 8 or 16 Hybrid-Pro DC-DC control steps with max 10 ms peak sample hold
  • Flexible power supply configurations:
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under, over-voltage lock-out (UVLO, OVLO)
  • Easy system integration:
    • I2C Software Control
    • Reduced solution size:
      • Small 5 × 5 mm package
      • Fewer passives required compared to open-loop Class-D devices
      • No bulky electrolytic capacitors or large inductors required for most applications

TAS5825P is a stereo high-efficiency Closed-Loop audio Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion.

The supply voltage (PVDD) of an audio amplifier is normally provided by a DC-DC converter. Compared with a fixed PVDD, a variable PVDD that fluctuates based on the audio signal significantly improves efficiency, lowers idle current, and reduces heat.

The powerful audio DSP core of TAS5825P implements a proprietary algorithm called Hybrid-Pro. The Hybrid-Pro algorithm detects the upcoming audio power demand and provides a PWM control signal for the former DC-DC converter via the Hybrid-Pro feedback pin (HPFB). The TAS5825P supports up to 4 ms of delay buffer to look ahead at the audio signal and prevent audio clipping distortion. In various experiments, the TAS5825P increased the runtime of 1S and 2S batteries by greater than 50% while continuously playing music.

TAS5825P is a stereo high-efficiency Closed-Loop audio Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion.

The supply voltage (PVDD) of an audio amplifier is normally provided by a DC-DC converter. Compared with a fixed PVDD, a variable PVDD that fluctuates based on the audio signal significantly improves efficiency, lowers idle current, and reduces heat.

The powerful audio DSP core of TAS5825P implements a proprietary algorithm called Hybrid-Pro. The Hybrid-Pro algorithm detects the upcoming audio power demand and provides a PWM control signal for the former DC-DC converter via the Hybrid-Pro feedback pin (HPFB). The TAS5825P supports up to 4 ms of delay buffer to look ahead at the audio signal and prevent audio clipping distortion. In various experiments, the TAS5825P increased the runtime of 1S and 2S batteries by greater than 50% while continuously playing music.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS5825P GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TAS5827 ACTIVE 43-W stereo, digital-input closed-loop Class-D amplifier with integrated audio and Class-H control Higher output power and higher current
Same functionality with different pin-out to the compared device
TAS5828M ACTIVE 50-W stereo, digital input, high-performance, closed-loop, Class-D, with integrated audio processor TAS5828M is similar to TAS5825P, offering Class-H control along with higher output power and a pad-up design.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5825PEVM — TAS5825P high efficiency class-D audio amplifier with Hybrid-Pro algorithm evaluation module

The TAS5825PEVM showcases the latest TI digital input class-D audio amplifier with Hybrid-Pro algorithm TAS5825P. One TAS5825P which can be configurated to BTL or PBTL provides Hybrid-Pro output to LM5155 FB pin. It can demo the dynamical PVDD control based on audio output envelope tracking (...)
User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Support software

TAS5825P-SW TAS5825P GUI and software for PurePath™ Console 3

TAS5825P GUI and software for PurePath™ Console 3
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos