TAS6421-Q1

ACTIVE

Product details

Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² (18.42 mm × 10.35 mm)
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade: –40°C to +125°C
  • Audio inputs
    • I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-Bit I2S, and TDM
  • Audio outputs
    • Single-channel bridge-tied load (BTL)
    • Up to 2.1 MHz output switching frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
  • Audio performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load diagnostics with Host-independent operation
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection Up to 6 kΩ
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • Overtemperature warning and shutdown
    • Undervoltage and overvoltage, DC Offset
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I2C control with 4 address options
    • Clip detection (latching or non-latching)
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade: –40°C to +125°C
  • Audio inputs
    • I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-Bit I2S, and TDM
  • Audio outputs
    • Single-channel bridge-tied load (BTL)
    • Up to 2.1 MHz output switching frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
  • Audio performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load diagnostics with Host-independent operation
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection Up to 6 kΩ
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • Overtemperature warning and shutdown
    • Undervoltage and overvoltage, DC Offset
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I2C control with 4 address options
    • Clip detection (latching or non-latching)

TAS6421-Q1 device is a mono-channel digital-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution for a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth. TAS6421-Q1 is footprint and pin-compatible with TAS642x-Q1 family devices to allow for the flexibility to easily support multiple system configurations with minimal redesign effort.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters.

TAS6421-Q1 provides one channel at 27 W into 4 Ω at 10% THD+N, 45 W into 2 Ω at 10% THD+N from a 14.4 V supply or 75 W into 4 Ω at 10% THD+N from a 25 V supply.

For pin compatible two- and four-channel devices see the TAS6422-Q1, TAS6424L-Q1, TAS6424M-Q1 and TAS6424-Q1.

TAS6421-Q1 device is a mono-channel digital-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution for a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth. TAS6421-Q1 is footprint and pin-compatible with TAS642x-Q1 family devices to allow for the flexibility to easily support multiple system configurations with minimal redesign effort.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters.

TAS6421-Q1 provides one channel at 27 W into 4 Ω at 10% THD+N, 45 W into 2 Ω at 10% THD+N from a 14.4 V supply or 75 W into 4 Ω at 10% THD+N from a 25 V supply.

For pin compatible two- and four-channel devices see the TAS6422-Q1, TAS6424L-Q1, TAS6424M-Q1 and TAS6424-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TAS6422E-Q1 ACTIVE Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier TAS6422E-Q1 is our 2-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency.
TAS6424E-Q1 ACTIVE Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 is our 4-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6421Q1EVM — TAS6421-Q1 2.1MHz 1Ch digital input Class-D audio amplifier w/I2C diagnostics evaluation module

The TAS6421-Q1 evaluation module showcases the industry's first 2.1-MHz 1-Ch Digital Input Class-D Audio solution for Automotive Infotainment applications. TAS6421-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Simulation model

TAS6421 IBIS Model

SLOM478.ZIP (26 KB) - IBIS model
Supported products & hardware
Reference design

TIDEP-01020 — Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKQ) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos