TAS6422-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TAS6422E-Q1 ACTIVE Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier Enhanced (unlatched clip detect and spread spectrum) amplifier

Product details

Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Stereo Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 75 Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Speaker channels (max) Stereo Features thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 42 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² (18.42 mm × 10.35 mm)
  • Qualified for Automotive Applications
  • Audio Inputs
    • 2 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Two-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 75 W, 10% THD Into 4 Ω at 25 V
    • 45 W, 10% THD Into 2 Ω at 14.4 V
    • 150 W, 10% THD Into 2 Ω at 25 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V
    • THD+N < 0.03% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Runs Without Input Clocks
    • AC Diagnostic for Tweeter detection
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • EVM Passes CISPR25-L5 EMC Specification
    • 4.5 V to 26.4 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning
  • Qualified for Automotive Applications
  • Audio Inputs
    • 2 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Two-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 75 W, 10% THD Into 4 Ω at 25 V
    • 45 W, 10% THD Into 2 Ω at 14.4 V
    • 150 W, 10% THD Into 2 Ω at 25 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V
    • THD+N < 0.03% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Runs Without Input Clocks
    • AC Diagnostic for Tweeter detection
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • EVM Passes CISPR25-L5 EMC Specification
    • 4.5 V to 26.4 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning

The TAS6422-Q1 device is a Two-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides two channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply and 75 W into 4 Ω at 10% THD+N from a 25 V supply. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.

The wide supply-voltage range from 4.5 V to 26.4 V helps minimize audio artefacts in start-stop applications

The device incorporates all the functionality required to perform in the demanding OEM applications area. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection AC-coupled tweeters to help to reduce test time during the manufacturing process.

The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.

For a pin compatible four-channel devices see the TAS6424-Q1 device.

The TAS6422-Q1 device is a Two-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides two channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply and 75 W into 4 Ω at 10% THD+N from a 25 V supply. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.

The wide supply-voltage range from 4.5 V to 26.4 V helps minimize audio artefacts in start-stop applications

The device incorporates all the functionality required to perform in the demanding OEM applications area. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection AC-coupled tweeters to help to reduce test time during the manufacturing process.

The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.

For a pin compatible four-channel devices see the TAS6424-Q1 device.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TAS6422-Q1 75-W, 2-MHz Digital Input 2-Channel Automotive Class-D Audio Amplifi datasheet PDF | HTML Dec 12, 2016
Application note Class-D Amplifier External Load Diagnostics (Rev. A) PDF | HTML Jul 17, 2025
Application brief Diagnostics and Protections in Automotive Audio Systems (Rev. A) Sep 24, 2019
Application note Inductor Selection Guide for 2.1 MHz Class-D Amplifiers (Rev. A) PDF | HTML Sep 5, 2019
Technical article How switching above the AM band eases automotive Class-D amplifier EMC designs PDF | HTML Dec 5, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKQ) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos