NEW

TAS6501-Q1

ACTIVE

Product details

Output power (W) 15 Power stage supply (max) (V) 19 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Features Low latency, Small Size, real-time load diagnostics, thermal pad down Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 41 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 15 Power stage supply (max) (V) 19 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Features Low latency, Small Size, real-time load diagnostics, thermal pad down Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 41 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
    • <0.5W idle power loss at 14.4V, <5uA max PVDD shutdown loss
  • Output current sensing via I2S or TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • Integrated DSP processing
    • Thermal monitoring and foldback
    • PVDD monitoring and foldback
    • Clip detection
    • Low Latency Path, >70% reduced signal delay at 48kHz
  • DC and AC Standby load diagnostics
  • Audio inputs
    • I2S and TDM support up to TDM16
    • Input sample rates: 16, 32, 44.1, 48, 96, 192kHz
  • Audio outputs
    • 384kHz to 2MHz configurable output switching frequency
    • 15W (14.4V, 4Ω, 10% THD+N)
  • Audio Performance
    • THD+N <0.02% (4Ω, 1W, 1kHz)
    • 105dB SNR
    • Output noise: 41µVRMS at 14.4V, A-weighting
  • Protection
    • Output short protection
    • Speaker GuardTM Pro power limiter
    • Configurable overtemperature warning and shutdown
    • I2C temperature and supply voltage readout
    • DC offset, undervoltage and overvoltage
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
    • <0.5W idle power loss at 14.4V, <5uA max PVDD shutdown loss
  • Output current sensing via I2S or TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • Integrated DSP processing
    • Thermal monitoring and foldback
    • PVDD monitoring and foldback
    • Clip detection
    • Low Latency Path, >70% reduced signal delay at 48kHz
  • DC and AC Standby load diagnostics
  • Audio inputs
    • I2S and TDM support up to TDM16
    • Input sample rates: 16, 32, 44.1, 48, 96, 192kHz
  • Audio outputs
    • 384kHz to 2MHz configurable output switching frequency
    • 15W (14.4V, 4Ω, 10% THD+N)
  • Audio Performance
    • THD+N <0.02% (4Ω, 1W, 1kHz)
    • 105dB SNR
    • Output noise: 41µVRMS at 14.4V, A-weighting
  • Protection
    • Output short protection
    • Speaker GuardTM Pro power limiter
    • Configurable overtemperature warning and shutdown
    • I2C temperature and supply voltage readout
    • DC offset, undervoltage and overvoltage
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum

The TAS6501-Q1 is a mono-channel, digital-input, Class-D audio amplifier that supports 2MHz switching frequency enabling a cost and size-optimized single-channel audio amplifier design. The device operates from 4.5V to 19V and delivers up to 15W (14.4V, 4Ω, 10% THD+N). The device integrates DC and AC load diagnostics to determine the status of the connected load before enabling the output stage. Additionally, the device can monitor the output load condition while in PLAY mode with or without audio using real-time load diagnostics which operates independently from the host and audio input.

TAS6501-Q1 can monitor the output current, PVDD voltage, and temperature of the device and can report this data through TDM or I2S. The integrated DSP of the TAS6501-Q1 enables advanced protection features such as PVDD foldback, thermal foldback, and Speaker Guard™ Pro power limiter. The DSP also enables an additional low-latency signal path, providing up to 70% faster signal processing at 48kHz for time-sensitive Active Noise Cancellation (ANC) and Road Noise Cancellation (RNC) applications.

The device is available in a small pad-down TSSOP and QFN with wettable flanks packages, enabling a heatsink-free audio amplifier design.

The TAS6501-Q1 is a mono-channel, digital-input, Class-D audio amplifier that supports 2MHz switching frequency enabling a cost and size-optimized single-channel audio amplifier design. The device operates from 4.5V to 19V and delivers up to 15W (14.4V, 4Ω, 10% THD+N). The device integrates DC and AC load diagnostics to determine the status of the connected load before enabling the output stage. Additionally, the device can monitor the output load condition while in PLAY mode with or without audio using real-time load diagnostics which operates independently from the host and audio input.

TAS6501-Q1 can monitor the output current, PVDD voltage, and temperature of the device and can report this data through TDM or I2S. The integrated DSP of the TAS6501-Q1 enables advanced protection features such as PVDD foldback, thermal foldback, and Speaker Guard™ Pro power limiter. The DSP also enables an additional low-latency signal path, providing up to 70% faster signal processing at 48kHz for time-sensitive Active Noise Cancellation (ANC) and Road Noise Cancellation (RNC) applications.

The device is available in a small pad-down TSSOP and QFN with wettable flanks packages, enabling a heatsink-free audio amplifier design.

Download View video with transcript Video

Request more information

Detailed design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TAS6501-Q1 , 15W, 2MHz Digital Input 1-Channel Automotive Heatsink-Free Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet PDF | HTML Sep 17, 2025
Technical article Advancements in audio technology help humanoids hear and speak in the real world PDF | HTML Jul 17, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6501Q1EVM — TAS6501-Q1 evaluation module

The TAS65x1-Q1 Evaluation Module (EVM) showcases all the features of the TAS6511-Q1 and TAS6501-Q1 single channel class-D amplifiers with integrated digital signal processing (DSP). The graphical user interface (GUI) called Purepath™ Console is used to interface with USB to the EVM. The EVM has (...)
Supported products & hardware
Support software

TAS6501-Q1-DESIGN — TAS6501-Q1 technical documentation

TAS6501-Q1 technical documentation
Supported products & hardware
Support software

TAS6511-TAS6501-SW — TAS6511-Q1 and TAS6501-Q1 PPC3 GUI

TAS6511-Q1 and TAS6501-Q1 PPC3 GUI
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos