TAS6584-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TAS6684A-Q1 ACTIVE Automotive, 45V, 13A, backwards-compatible, digital-input four-channel Class-D audio amplifier TAS6684A-Q1 is our newest and improved version of this device

Product details

Output power (W) 215 Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 215 Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2100000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
HTQFP (PHD) 64 256 mm² (16 mm × 16 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum

The TAS6584-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6584-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6584-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6584-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

The TAS6584-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6584-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6584-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6584-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

Download View video with transcript Video

Request more information

Detailed design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TAS6584-Q1 - 45-V​​​, 10-A Digital Input 4-Channel Automotive Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet (Rev. A) PDF | HTML Mar 28, 2022
Application note TAS6x84 Output Current and Voltage Measurement PDF | HTML Mar 18, 2025
Application note TAS6x84-Q1 LC Filter Selection Guide PDF | HTML Oct 15, 2024
Application brief TAS6584-Q1 in Personal Electronics PDF | HTML Nov 23, 2022
Product overview Automotive Class-D Audio Amplifiers PDF | HTML Feb 25, 2022
Application brief Real-Time Load Diagnostics PDF | HTML Feb 24, 2022
Technical article Creating an immersive automotive audio experience with higher output power and Cla PDF | HTML Feb 22, 2022
Application note Inductor Selection Guide for 2.1 MHz Class-D Amplifiers (Rev. A) PDF | HTML Sep 5, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6584Q1EVM — TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

The TAS6584Q1EVM evaluation module (EVM) showcases TAS6584-Q1, a 45-V, 10-A digital input four-channel automotive, Class-D audio amplifier with current sense and real-time load diagnostics. The EVM also features an on-board USB-I²C controller for GUI driven EVM evaluation. The TAS6584-Q1 (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Design tool

TIDA-020033-TD-DESIGN — TIDA-020033 test documentation

Supported products & hardware
Reference design

TIDA-020033 — Automotive Class-H audio and tracking power supply reference design

This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos