TAS6684-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TAS6684A-Q1 ACTIVE Automotive, 45V, 13A, backwards-compatible, digital-input four-channel Class-D audio amplifier TAS6684A-Q1 is our newest and improved version of this device

Product details

Output power (W) 215 Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 215 Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
HTQFP (PHD) 64 256 mm² (16 mm × 16 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 45V supply voltage, 50V load dump
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4V, <8uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Real-time temperature monitor for each channel
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
    • Low latency < 100us at 96k sample rate
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 13A channel output current
    • 400VA peak BTL output power
    • 118W (45V, 8Ω, 1% THD, BTL)
    • 218W (45V, 4Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8Ω, 1W, 1kHz)
    • 111dB SNR
    • 37µV (14.4V), 80µV (45V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 45V supply voltage, 50V load dump
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4V, <8uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Real-time temperature monitor for each channel
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
    • Low latency < 100us at 96k sample rate
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 13A channel output current
    • 400VA peak BTL output power
    • 118W (45V, 8Ω, 1% THD, BTL)
    • 218W (45V, 4Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8Ω, 1W, 1kHz)
    • 111dB SNR
    • 37µV (14.4V), 80µV (45V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum

The TAS6684-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45V supply voltage. Combined with up to 13A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118W (45V, 8Ω, 1% THD, BTL) and 218W (45V, 4Ω, 1% THD, BTL).

The TAS6684-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6684-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6684-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100us at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The TAS6684-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6684-Q1 is pin-to-pin compatible with TAS6584-Q1.

The TAS6684-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45V supply voltage. Combined with up to 13A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118W (45V, 8Ω, 1% THD, BTL) and 218W (45V, 4Ω, 1% THD, BTL).

The TAS6684-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6684-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6684-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100us at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The TAS6684-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6684-Q1 is pin-to-pin compatible with TAS6584-Q1.

Download View video with transcript Video

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TAS6684-Q1 - 45V​​​, 13A Digital Input 4-Channel Automotive Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet (Rev. A) PDF | HTML Oct 15, 2024
Application brief Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide PDF | HTML Mar 11, 2026
Application note TAS6x84 Output Current and Voltage Measurement PDF | HTML Mar 18, 2025
Application note TAS6x84-Q1 LC Filter Selection Guide PDF | HTML Oct 15, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6684Q1EVM — TAS6684-Q1 evaluation module

The TAS6684Q1EVM showcases the TAS6684-Q1 automotive, four-channel, digital input with integrated DSP, closed-loop class-D audio amplifier. The evaluation module (EVM) requires the use of the PurePath™ Console (PPC3) graphical user interface (GUI) plug-in for programming the I2C registers settings. (...)
Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Reference design

TIDA-020088 — Eight-channel 1kVA Class-H audio amplifier reference design

This reference design demonstrates a 1kVA Class-H audio and tracking power supply audio subsystem. The TAS6684-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5125A-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos