TCAN1162-Q1

ACTIVE

Product details

Features Self-supplied Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Self-supplied Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016
  • Functional Safety-Capable
  • Wide input operational voltage range
  • Integrated LDO for CAN transceiver supply
  • Classic CAN and CAN FD up to 8Mbps
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating modes
    • Normal mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control
  • Local wake-up support via the WAKE pin
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage and over-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Extra wide junction temperature support
  • Available in the leadless VSON (14) package with wettable flank for improved automated optical inspection (AOI) capability
  • AEC Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016
  • Functional Safety-Capable
  • Wide input operational voltage range
  • Integrated LDO for CAN transceiver supply
  • Classic CAN and CAN FD up to 8Mbps
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating modes
    • Normal mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control
  • Local wake-up support via the WAKE pin
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage and over-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Extra wide junction temperature support
  • Available in the leadless VSON (14) package with wettable flank for improved automated optical inspection (AOI) capability

The TCAN1162-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The TCAN1162-Q1 supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps).

The TCAN1162-Q1 integrates a 5V LDO with a wide input operating range which provides the CAN transceiver voltage thereby eliminating the need for the 5V supply to be supplied from an external voltage source.

The TCAN1162-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows an ultra-low-current sleep state where power is gated to all system components except for the TCAN1162-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1162-Q1 initiates system start-up by driving INH high.

The TCAN1162-Q1 supports an ultra low-power standby mode where the high-speed transmitter and normal receiver are switched off and a low-power wake-up receiver enables remote wake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP).

The TCAN1162-Q1 includes internal logic level translation via the VIO terminal to allow for interfacing directly to 1.8V, 2.5V, 3.3V, or 5V controllers. The transceiver includes many protection and diagnostic features including undervoltage detection, over voltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±58V.

The TCAN1162-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The TCAN1162-Q1 supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps).

The TCAN1162-Q1 integrates a 5V LDO with a wide input operating range which provides the CAN transceiver voltage thereby eliminating the need for the 5V supply to be supplied from an external voltage source.

The TCAN1162-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows an ultra-low-current sleep state where power is gated to all system components except for the TCAN1162-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1162-Q1 initiates system start-up by driving INH high.

The TCAN1162-Q1 supports an ultra low-power standby mode where the high-speed transmitter and normal receiver are switched off and a low-power wake-up receiver enables remote wake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP).

The TCAN1162-Q1 includes internal logic level translation via the VIO terminal to allow for interfacing directly to 1.8V, 2.5V, 3.3V, or 5V controllers. The transceiver includes many protection and diagnostic features including undervoltage detection, over voltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±58V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TCAN11623-Q1 ACTIVE Automotive CAN-FD transceiver with integrated 5-V supply and 3.3-V, 70-mA LDO SBC variant, includes a 3.3-V, 70-mA LDO output
TCAN11625-Q1 ACTIVE Automotive CAN-FD transceiver with integrated 5-V supply and 5-V, 100-mA LDO SBC variant, includes a 5-V, 100-mA LDO output

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCAN1162-Q1 Automotive Self-Supplied CAN FD Transceiver with Sleep Mode datasheet (Rev. B) PDF | HTML Jul 1, 2025
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML Apr 27, 2022
Functional safety information TCAN1162-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 31, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1162EVM — TCAN1162 CAN transceiver with WAKE pin and integrated LDO evaluation module

This EVM can be used to evaluate the TLIN1162 family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated LDO with an (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos