TCAN4550-Q1

ACTIVE

Product details

Type Advanced Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 70 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout Low-power mode Sleep Rating Automotive
Type Advanced Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 70 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout Low-power mode Sleep Rating Automotive
VQFN (RGY) 20 15.75 mm² (4.5 mm × 3.5 mm)
  • AEC-Q100: qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Functional Safety Quality-Managed
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • Supports CAN FD data rates up to 8 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±58 V bus fault protection
    • ±12 V common mode
  • Integrated low drop out voltage regulator supplying 5 V to CAN transceiver and up to 70 mA for external devices
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance (No load to operating bus or application)
    • Power up and down glitch free operation
  • AEC-Q100: qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Functional Safety Quality-Managed
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • Supports CAN FD data rates up to 8 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±58 V bus fault protection
    • ±12 V common mode
  • Integrated low drop out voltage regulator supplying 5 V to CAN transceiver and up to 70 mA for external devices
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance (No load to operating bus or application)
    • Power up and down glitch free operation

The TCAN4550-Q1 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification.

The TCAN4550-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion or CAN support with processors that do not support CAN FD. The TCAN4550-Q1 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake-up via local wake-up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake-Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout , wide bus operating range and a time-out watchdog as examples.

The TCAN4550-Q1 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification.

The TCAN4550-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion or CAN support with processors that do not support CAN FD. The TCAN4550-Q1 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake-up via local wake-up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake-Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout , wide bus operating range and a time-out watchdog as examples.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TCAN4551-Q1 ACTIVE Automotive CAN FD controller with integrated CAN transceiver Without LDO

Technical documentation

No results found. Please clear your search and try again.
View all 20
Top documentation Type Title Format options Date
* Data sheet TCAN4550-Q1 Automotive Controller Area Network Flexible Data Rate (CAN FD) System Basis Chip with Integrated Controller and Transceiver datasheet (Rev. D) PDF | HTML Jun 8, 2022
Application note TCAN455x-Q1 Peripheral Circuit and Clock Design Application Note PDF | HTML Jul 15, 2026
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML Dec 3, 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML Nov 20, 2025
Technical article System basis chips 101 - A beginner's guide to CAN, CAN FD and LIN SBCs (Rev. A) PDF | HTML Mar 27, 2024
Functional safety information TCAN4550-Q1 Functional Safety-Manual (Rev. A) PDF | HTML May 9, 2022
Functional safety information TCAN4550-Q1 Functional Safety Report PDF | HTML May 5, 2022
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML Apr 27, 2022
Functional safety information TCAN4550-Q1 Functional Safety Analysis Report (FMEDA) PDF | HTML Aug 6, 2021
Application note TCAN455x Clock Optimization and Design Guidelines PDF | HTML Jul 26, 2021
Certificate Automotive PPAP Documentation Jun 18, 2021
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML Oct 24, 2019
Technical article Adding CAN nodes in Bluetooth® Low Energy PEPS systems PDF | HTML Jun 11, 2019
Application note Understanding LDO Performance in the TCAN4550-Q1 May 3, 2019
User guide TCAN45xx Software User's Guide May 3, 2019
Application note TCAN4550 Watchdog Configuration Guide May 1, 2019
User guide SPI to CAN FD SBC + LIN Transceiver BoosterPack User's Guide Apr 1, 2019
Technical article CAN & LIN: take a look inside PDF | HTML Mar 1, 2018
Technical article Explore the non-speed-related benefits of CAN FD PDF | HTML Jan 12, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL1432BOOST-BSD — AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection

AWRL1432BOOST-BSD is an easy-to-use 70GHz mmWave sensor evaluation kit based on AWRL1432 device with onboard ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The AWRL1432BOOST-BSD supports direct connectivity to the DCA1000EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BOOSTXL-CANFD-LIN — SPI to CAN FD SBC + LIN transceiver BoosterPack™ plug-in module

The SPI to CAN FD SBC + LIN BoosterPack™ plug-in module features the TCAN4550-Q1 CAN FD controller with integrated transceiver providing microcontrollers without an integrated CAN FD controller, or those needing additional channels, access to CAN FD applications through a SPI interface. (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor

IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN4550EVM — TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

SLLC469 — TCAN4550 Demo Software

Supported products & hardware
Design tool

SBC-MCU-POWER-DESIGN — Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware
Reference design

TIDA-020004 — Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD

This reference design is a solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN FD transceiver. All of these functions are included in a small form factor PCB suitable for front (...)
Supported products & hardware
Reference design

TIDA-020032 — Car access Bluetooth® low energy + CAN satellite module reference design

This satellite module reference design is intended for Bluetooth® low energy passive entry passive start (PEPS) and phone as a key / digital key car access systems. The design demonstrates how control area network flexible data rate (CAN-FD) communication capabilities can be implemented with (...)
Supported products & hardware
Reference design

TIDEP-01014 — Reference design to demonstrate CAN FD communication on Hercules™ microcontrollers

This reference design showcases controller area network, flexible data-rate communication (CAN FD) on Hercules™ TMS570 microcontrollers using the TCAN4550 CAN FD controller. The interface between the TMS570 and the TCAN parts is done through a serial peripheral interface (SPI). This example (...)
Supported products & hardware
Reference design

TIDEP-01034 — Entry-level blind spot detection reference design using mmWave radar

This reference design provides a foundation for corner radar applications to meet entry-level blind spot detection (BSD) requirements using the AWRL1432BOOST-BSD evaluation module. The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects up to 120m.
Supported products & hardware
Reference design

TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design

This reference design demonstrates control of HEV/EV traction inverter and bi-directional DC-DC converter by a single TMS320F28388D real-time C2000™ MCU. The traction control uses a software-based resolver to digital converter (RDC) driving the motor to a high speed up to 20,000 RPM. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos