Product details

Type Time-to-digital converter Number of input channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
Type Time-to-digital converter Number of input channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
NFBGA (ZAX) 25 16 mm² 4 x 4
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Individual Mode 1: 12 ns to 2000 ns
    • Individual Mode 2: 250 ns to 8 ms
    • Combined Operation: 0.25 ns to 8 ms
  • Low Active Power Consumption: 2.7 mA
  • Supports up to 10 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode
    for Low Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to +85°C
  • SPI Interface for Register Access
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Individual Mode 1: 12 ns to 2000 ns
    • Individual Mode 2: 250 ns to 8 ms
    • Combined Operation: 0.25 ns to 8 ms
  • Low Active Power Consumption: 2.7 mA
  • Supports up to 10 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode
    for Low Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to +85°C
  • SPI Interface for Register Access

The TDC7201 is designed for use with ultrasonic, laser and radar range finding equipment using time-of-flight technique. The TDC7201 has two built-in Time-to-Digital Converters (TDCs) that can be used to measure distance down to 4 cm and up to several kilometers using a simple architecture, which eliminates the need to use expensive FPGAs or processors.

Each TDC performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure simultaneously and individually on two pairs of START and STOP pins using two built-in TDCs offers high flexibility in time measurement design.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7201 ideal for range finder applications.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7201 device can be optimized for low system power consumption, which is ideal for battery-powered flow meters. In this mode, the host can go to sleep to save power and wake up when interrupted by the TDC upon completion of the measurement sequence.

The TDC7201 is designed for use with ultrasonic, laser and radar range finding equipment using time-of-flight technique. The TDC7201 has two built-in Time-to-Digital Converters (TDCs) that can be used to measure distance down to 4 cm and up to several kilometers using a simple architecture, which eliminates the need to use expensive FPGAs or processors.

Each TDC performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure simultaneously and individually on two pairs of START and STOP pins using two built-in TDCs offers high flexibility in time measurement design.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7201 ideal for range finder applications.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7201 device can be optimized for low system power consumption, which is ideal for battery-powered flow meters. In this mode, the host can go to sleep to save power and wake up when interrupted by the TDC upon completion of the measurement sequence.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TDC7201 Time-to-Digital Converter for Time-of-Flight Applications in LIDAR, Range Finders, and ADAS datasheet PDF | HTML 19 May 2016
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML 29 Apr 2022
Application note Short Time Measurement Using TDC7201 30 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDC7201-ZAX-EVM — TDC7201 Ultra Measurement Range Time-to-Digital Converter Evaluation Module

The TDC7201-ZAX-EVM is an evaluation module that allows users to test and evaluate the TDC7201 Time-to-Digital Converter. The TDC7201 can be used for accurate time measurements in LIDAR applications. The EVM is a BoosterPack plug-in module for the MSP430F5529 LaunchPad. The TDC7201-ZAX-EVM has two (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TDC7201 IBIS Model

SNAM198.ZIP (37 KB) - IBIS Model
Reference designs

TIDA-060025 — Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications

This design demonstrates a high-speed optical front-end with a Time of Flight (ToF) distance measurement circuit using a fiber-optic transmission medium, which can be adapted to any type of ToF measurement such as through free space. This design features an industry-leading 2.5-V output linear (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAX) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos